Layerscape LS1028A Reference Design Board

Click image to open expanded view

Block Diagram

Layerscape LS1028A

LS1028ARDB BLOCK DIAGRAM

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Layerscape LS1028A dual-core processor based on Cortex-A72 at 1.3 GHz
  • ECC on internal L1, L2 caches for high-reliability applications

Memory

  • 4 GB DDR4 SDRAM w/ECC
  • 32-bit DDR4 bus at data rates up to 1600 MT/s
  • 256 MB QSPI NOR flash
  • 512 MB QSPI NAND flash
  • 8 GB eMMC
  • SDHC port connected to full-size SD slot

Ethernet

  • x1 RJ45 connector for 1Gbps Ethernet support w/TSN, 1588
  • x4 RJ45 connector for 1Gbps Ethernet switch support w/TSN, 1588 (QSGMII)

Basic Peripherals and Interconnect

  • 2x M.2 Type E slots with PCIe Gen 3.0 x1
  • 1x M.2 Type B slot with SATA 3.0 (resistor mux with 1 Type E slot)
  • 1x Type A USB 3.0 super-speed port
  • 1x Type C USB 3.0 super-speed port
  • 1x DisplayPort interface
  • 2x DB9 RS232 serial ports
  • 2x DB9 CAN interfaces
  • 1x 3.5 mm audio out
  • 2x MikroBUS sockets

Buy Options

LS1028ARDB-PA-Image

Click to expand

LS1028ARDB-PA
Active

Layerscape® 1028A Applications Processor.

$1928.24 USD
In Stock :20
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

  • uCLS1012A IoT SoM
    Embedded Board Solutions

    uCLS1012A IoT SoM

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

  • MYC-J1028X SOM
    Embedded Board Solutions

    MYC-J1028X SOM

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?