QorIQ® P5040 Reference Design Board

Click image to open expanded view

Product Details

Features

Core Complex

    QorIQ® P5040 quad-core processor built on the advanced, 64-bit e5500 Power Architecture® core

  • Up to 2.4 GHz with 64-bit ISA support (Power Architecture v2.06-compliant)
  • Three levels of instruction: user, supervisor, hypervisor
  • Hybrid 32-bit mode to support legacy software and transition to 64-bit architecture

Connectivity and Networking

  • 1 Gb Ethernet – RGMII and SGMII
  • 10 Gb Ethernet – XAUI (copper) or XFI (fiber)
  • PCI Express gen 2.0
  • SATA

Memory System

  • Supports two unbuffered DDR3 DIMM modules
  • 8 GB memory
  • NAND/NOR Flash
  • eSDHC interface

Basic Peripherals and Interconnect

  • DUART
  • USB 2.0
  • Debug (JTAG and AURORA)

Additional Features

  • IEEE® 1588 connector for external Symmetric option card
  • Temperature monitoring

Buy Options

P5040-RDB-Image

Click to expand

P5040-RDB
No Longer Manufactured

QorIQ P5040 Reference Design Board.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?