Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamSign in to access this content and additional site features.
The PN7462 family offers an all-in-one solution with a microcontroller, full NFC capability, a contact smart card reader, and software - all on a single chip! It is the ideal solution for physical access control, USB NFC readers, home banking, gaming, and any device requiring high integration.
The PN7462 family embeds an Arm® Cortex®-M0 32-bit microcontroller with USB interface and a large flash memory. It is equipped with a high-power output NFC IC for contactless communication at 13.56 MHz, an ISO/IEC 7816 compliant contact interface, it has up to 21 general-purpose I/O pins, and features multiple host and controller interfaces for peripherals.
The PN7462 family has an extensive product support package, including a complete development kit, an NFC forum and EMVCo compliant software library, and a comprehensive set of application notes.
Learn about the characteristics about the PN7462 and its derivatives.