FRDM Development Board for MCX A345 and MCX A346 MCUs

Roll over image to zoom in

Block Diagram

FRDM-MCXA346

FRDM-MCXA346 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Features

Microcontroller

  • MCX A346 Arm® Cortex®-M33 core up to 180MHz
  • Up to 1 MB flash with up to 256 KB RAM with 8 KB error correction code (ECC), support multiply-accumulate unit (MAU) and Smart direct memory access (SmartDMA), Controller Area Network flexible data-rate (CAN-FD), low-power universal asynchronous receiver-transmitter (LPUART), low-power serial peripheral interface (LPSPI), low-power inter-integrated circuit (LPI2C), direct memory access (DMA) and low dropout regulator (LDO)

Connectivity

  • high-speed Universal Serial Bus (HS USB) Type-C connectors (onboard MCU-Link debugger)
  • controller area network (CAN)/improved inter-integrated circuit (I3C)/ serial peripheral interface (SPI)/inter-integrated circuit (I²C)/UART connector (Arduino, peripheral module (PMOD)/microcontroller bus (mikroBUS), do not populate (DNP))
  • Wi-Fi connector (Arduino, peripheral module (PMOD)/microcontroller bus (mikroBUS), do not populate (DNP))
  • Camera connector (SmartDMA)

Debugger

  • Onboard MCU-Link debugger with Cortex Microcontroller Software Interface Standard – debug access port (CMSIS-DAP)
  • Joint Test Action Group/serial wire debug (JTAG/SWD)/SWD connector

Expansion Options

  • Arduino® header
  • FRDM header
  • Pmod™ *DNP
  • mikroBUS™
  • SmartDMA/camera header
  • general-purpose input/output 1 (GPIO1) header
  • general-purpose input/output 2 (GPIO2) header

User Interface

  • RGB user LED
  • Reset button
  • in-system programming (ISP) button
  • Wake-up button

Buy Options

FRDM-MCXA346-Image

Click to expand

FRDM-MCXA346
Active

FRDM Development Board for MCX A345 and MCX A346 MCUs.

$20.00 USD
In Stock :37
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support