FRDM Development Board for MCX W23 Wireless MCUs

Roll over image to zoom in

Block Diagram

FRDM Development Board for MCX W23 Wireless MCUs

FRDM-MCXW23-BD

Supported Devices

Processors and Microcontrollers

MCX W Series Microcontrollers

LPC5500 Arm Cortex-M33

Sensors

I3C/I²C Digital Temp. Sensors

Accelerometers

Features

Microcontroller

  • MCX W23 Arm™ Cortex™ -M33 core @32MHz, up to 1 MB Flash / 128 kB RAM application memory, Radio subsystem includes 256 kB flash and 88 kB RAM, and Q-SPI interface with XiP

Memory Expansion

  • MX25R6435F 8 MB SPI Flash

Connectivity

  • SPI/I2C/UART connector (mikroBUS™, Pmod™)
  • Bluetooth® LE radio

Debug

  • Type C USB MCU-Link
  • MCU debugger header
  • On-board MCU-Link debugger with CMSIS-DAP

Sensors

Expansion Options

  • Arduino® Header
  • mikroBUS™
  • Pmod™

Expansion Options

  • Wake up button, User button, ISP button, RGB LED, RESET button

Supply Options

  • USB bus powered
  • CR2032 battery powered

Buy Options

FRDM-MCXW23-Image

Click to expand

FRDM-MCXW23
Active

FRDM Development Board for MCX W23 Wireless MCUs.

$30.00 USD
In Stock :94
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.