S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K3X8EVB-Q289 Features

S32K3X8EVB-Q289-BD

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Automotive LIN Solutions

Secure CAN Transceivers

Audio

Audio Converters

Features

Hardware Interface

  • Power supply switch
  • MCU voltage/current measurement
  • 2x user RGB LED
  • 2x user push-buttons
  • 2x ADC rotatory potentiometer
  • 2x touch pad electrode
  • USB connector
  • SD card slot
  • SABRE connector to Ethernet interface

Software Features

Compatibility

  • Arduino pin-out compatible with expansion “shield” support

Interfaces

  • On-board CAN FD
  • On-board LIN
  • SAI audio
  • USB to UART

Enablement

  • Free of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers

Buy Options

S32K3X8EVB-Q289-Image

Click to expand

S32K3X8EVB-Q289
Active

S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose.

$535.00 USD
In Stock :11
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?