NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training
  • Development Boards and Designs
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Models
    • FRDM Ecosystem
  • Automotive Development Platforms
    • S32G Auto Hardware Platforms
    • S32K MCU Platforms
    • S32V MPU Platforms
    • i.MX MPU Platforms
    • MPC57xx MCU Platforms
    • MPC56xx MCU Platforms
    • S12 MagniV MCU Platforms
    • StarterTRAK Platforms
    • Hardware Tools and Accessories
    • S32R Radar Processors and MCUs
    • S32Z/E Processors Platforms
    • MCX-E32-E31
  • S32K MCU Platforms
    • AW692
    • CD1020
    • FS4500
    • FS6500
    • GD3000
    • GD3100
    • HB2000
    • HB2001
    • KEA
    • KW47
    • MC33662
    • MC33665A
    • MC33771B
    • MC33771C
    • MC33772B
    • MC33772C
    • MC33816
    • MC33904
    • MC33905
    • MC33937
    • MM912_634
    • MM912_637
    • 32-bit MCU for Automotive Powertrain Applications
    • 32-bit MCU for Automotive Powertrain and Industrial Applications
    • 32-bit MCU for Automotive Powertrain Applications
    • 32-bit MCU for Auto Powertrain Applications
    • MPC560xB
    • MPC560xP
    • Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
    • MPC564xA
    • MPC564xL
    • Ultra-Reliable MPC5668G MCU for Automotive and Industrial Gateway Applications
    • MPC5674F|32-bit MCU|Powertrain
    • MPC5676R
    • MPC567xK
    • MPC5746R
    • MPC574xP
    • MPC5775B/E for Battery Management and Inverters
    • MPC5777C
    • MPC5777M
    • S08MP|8-bit General Purpose MP MCUs
    • S08PA
    • S08PB
    • S08PL
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • S08SG|8-bit Small Package SG MCUs
    • S12A
    • S12B
    • S12C
    • S12D MCUs|16-Bit Microcontroller
    • S12E
    • S12G
    • S12GC
    • S12K
    • S12P
    • S12XA
    • S12XD MCUs|16-Bit Microcontroller
    • S12XE
    • S12XS MCUs|16-Bit Microcontroller
    • S32E2 Safe and Secure High-Performance Real-Time Processors
    • S32K1 Auto General-Purpose MCUs
    • S32K3 Auto General-Purpose MCUs
    • S32K39/37/36 Electrification MCUs
    • S32K5 Automotive Microcontrollers
    • S32M2 Integrated Solution for 12V Motor Control
    • S32Z2 Safe and Secure High-Performance Real-Time Processors
    • SJA1110
    • TAA6065
    • TJA1021
    • TJA1042
    • TJA1464
    • TJA1467
    • TJA1468
    • TJA1482
    • TJA1483
    • i.MX280
    • i.MX281
    • i.MX283
    • i.MX285
    • i.MX286
    • i.MX287
    • i.MX6D
    • i.MX6DL
    • i.MX6DP
    • i.MX6Q
    • i.MX6QP
    • i.MX6S
    • i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
    • i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
    • FRDMPKPT2000EVM
    • HVBMS | Battery Management Unit (BMU)
    • KEA128 and MC10XS3425 Light Control and E-Switch Reference Design
    • S32K116-Q048 Evaluation Board for Automotive General Purpose
    • S32K118-Q048 Evaluation Board for Automotive General Purpose
    • S32K142-Q100 Evaluation Board for Automotive General Purpose
    • S32K144-Q100 Evaluation Board for Automotive General Purpose
    • S32K146EVB-Q144 Evaluation Board for Automotive General Purpose
    • S32K146 UAVCAN V1 and MAVCAN Development System
    • S32K148 Automotive Telematics Box (T-Box)
    • S32K148-Q176 Evaluation Board for Automotive General Purpose
    • S32K14W-Q064 Evaluation Board for Automotive General Purpose
    • S32K312EVB-Q172 Development Board for Automotive General Purpose
    • S32K31XEVB-Q100 Evaluation Board for Automotive General Purpose
    • S32K324 Triple PMSM Control Reference Design Board
    • S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD
    • S32K344-WB Evaluation Board for Automotive General Purpose
    • S32K388EVB-Q289 Evaluation Board for Automotive General Purpose
    • S32K389EVB-Q437 Evaluation Board for Automotive General Purpose
    • S32K39/37/36 Electrification Microcontrollers Evaluation Board
    • S32K3 Automotive Telematics Box (T-Box) Reference Design Board
    • S32K3X4EVB-T172 Evaluation Board for Automotive General Purpose
    • S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose
    • S32K-ISELED Lighting Solution
    • S32X-MB I/O Extension Evaluation Board
  • S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose
    • S32K3X8EVB-Q289
  • S32K3X8EVB-Q289
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.