S32K324 Triple Permanent Magnet Synchronous Motor Control (PMSM) Reference Design Board

Roll over image to zoom in

Block Diagram

MCTPTX1AK324 Reference Design Board

MCTPTX1AK324 Reference Design Board

Supported Devices

Power Drivers

BLDC, H-Bridge, Stepper

High Side Switches

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Hardware Features

  • Supports up to three PMS motors sensorless field-oriented control (FOC)
  • Up to 100W power for each PMSM
  • Up to 20W power for DC motors
  • Up to 5A peak current for high-side switch
  • One-way CAN and one-way LIN
  • Dual-core operation mode to reduce CPU load
  • ISO 26262 support

Buy Options

MCTPTX1AK324-Image

Click to expand

MCTPTX1AK324
Active

MCTPTX1AK324 Reference Design Board.

$495.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (3)
Brochure (2)
User Guide (1)
User Manual (2)

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?