Layerscape LS2088A Reference Design Board

Click image to open expanded view

Block Diagram

Layerscape LS2088A

LS2088A Reference Design Board

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • LS2088A CPU Up to 8x Arm® Cortex®-A72 CPU
  • Up to 2.0GHz core speed

Memory

  • SDRAM Supporting dual ranked DIMM slot
  • Two x DDR4 UDIMM x72 supports for 4GB memory per slot, 2.1 GT/s data rate. ECC enabled
  • Support for an additional dual rank UDIMM slot. One x ½ UDIMM x40 support for 1 GB memory, 1.6 GT/s data rate
  • 128MB NOR flash
  • 8-bit 2GB SLC NAND flash

Ethernet

  • Support for up to 4-ports of 10GbE, SFP+
  • Support for up to 4-ports of 10GbE, copper (4xRJ45)

Basic Peripherals and Interconnect

  • PCI Express
    • One standard slot x8 PCIe connector to support 1 x8 PCIe Gen3 or 2x4 PCIe through a connector
  • USB 3.0
    • Two USB type A connectors on the front or rear panel connected to a USB PHY. One configured as a host, the second as OTG
  • SATA
    • Support for 2xSATA connectors. These will be muxed from the PCIe SERDES and configure through a switch on the board

Buy Options

LS2088ARDB-PC-Image

Click to expand

LS2088ARDB-PC
Active

Layerscape LS2088A Reference Design Board.

$3573.72 USD
In Stock :13
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?