お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Our new Ready Play® solutions integrate certified functionality to different applications, allowing customers to add features while reducing development cost, simplifying design cycles and enabling scalability in applications and systems. We are developing a complete range of Ready Play solutions. The first product in our Ready Play solutions series is a USB to Serial bridge (USB2SER).
USB2SER is a USB to UART bridge controller on 5x5mm lead free QFN24. It is a simple low cost solution that enables USB for an embedded system with a UART port, which reduces external components count. It supports USB 2.0 full-speed and TTL RS232 or RS485 UART with options for hardware flow control, software flow control (Xon-Xoff), even or odd parity and stop bits configuration.
The USB2SER is fully compliant with the USB 2.0 specification, and it can act as a CDC standard device which eliminates the need for custom drivers for operation when flow-control is not needed (only an INF file is required).
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 10 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
2 ソフトウェア・ファイル
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
セキュアファイルの読み込み中、しばらくお待ちください。