2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth® 5.3 Combo Solution
The IW693 is a highly integrated Wi-Fi 6/6E device enabling concurrent dual Wi-Fi (CDW) and Bluetooth/Bluetooth low energy (LE) operation. IW693 supports four modes:
The System-on-Chip (SoC) implements advanced features including multiple-user, multiple-input, multiple-output (MU-MIMO), orthogonal frequency-division multiple access (OFDMA), target wake-up time (TWT), and Bluetooth LE Audio. With integrated 2.4 GHz and 5–7 GHz transmit/receive switches (T/R SW), TX power amplifiers (PA), RX low-noise amplifiers (LNA), and a full Bluetooth radio, the IW693 simplifies design. The external front-end module (FEM) with PA and LNA is also supported. The IW693 supports a flexible front-end design with either two or three antennas.
The IW693 implements advanced real-time Wi-Fi and Bluetooth arbitration hardware with software algorithms to optimize coexistence performance. NXP's Edgelock technology is integrated. The embedded security subsystem supports hardware crypto accelerated secure boot, key management firmware authentication, secure life cycle management and antirollback protection. The IW693 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems for real time, independent protocol processing. The interfaces to external host processors include PCIe and SDIO for Wi-Fi and UART for Bluetooth.
The IW693 implements advanced real-time Wi-Fi and Bluetooth arbitration hardware with software algorithms to optimize coexistence performance.
NXP's Edgelock technology is also integrated. The embedded security subsystem supports hardware-crypto-accelerated secure boot, key-management firmware authentication, secure life-cycle management and anti-rollback protection.
The IW693 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems for real-time, independent protocol processing. The interfaces to external host processors include Peripheral Component Interconnect Express (PCIe) and secure digital input output (SDIO) for Wi-Fi, and universal asynchronous receiver-transmitter (UART) for Bluetooth.
Choose a diagram:
Note: To see the product features close this window.
| IW693 | Operation Mode | Host Interface |
|---|---|---|
| IW693P | 2x2 (2.4/5/6 GHz) + 1x1 (2.4 GHz), Wi-Fi 6E | PCIe |
| IW693S | 2x2 (2.4/5/6 GHz) + 1x1 (2.4 GHz), Wi-Fi 6E | SDIO |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
JODY-W683-00B |
PCIe | UART, PCM/I²S | -40 to 105 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
AW-XM732 |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 23 x 23 x 3 | FCC | i.MX |
|
AW-XM732MA |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 | FCC | i.MX |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
5 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.