Multi-Output DC/DC Regulator

Click image to open expanded view

Block Diagram

MC34VR500 Multi-Output DC/DC Regulator

MC34VR500 Block Diagram

Features

System Features

  • Optimized to work with QorIQ® LS102x communications processors (LS1020A, LS1021A, LS1022A)
  • Vin = 3.3 Vbus (2.8 V to 4.5 V supply)
  • High full load efficiency with 91% peak
  • High Integration
    • Four independent buck converters
    • Five user-programmable LDOs
    • DDR Reference
    • Power control logic with processor interface and event detection
  • User Programmability
    • Customizable preprogrammed output voltages, sequencing or timing available
    • Dynamic regulator control of voltage, current limit and frequency via I²C
    • Forced PWM / PFM or APS operation
  • High power 8 x 8 mm QFN wettable flank package
  • LS1020A, LS1021A, LS1022A, LS1023A, LS1024A, LS1028, LS1043, LS1043/23A, LS1046A, LX2160, T1013, T1023 and T1023/13 MCU supported
  • I²C interface and input control
  • Output current 4.5 A

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.