MCX W23: Ultra-Low Power Bluetooth® Low Energy Solution With Arm® Cortex® M33 TrustZone® for IoT

Click over video to play

Block Diagram

MCX W23

MCX W23 Block Diagram

Features

Application Processor

  • Arm® Cortex®–M33
  • with TrustZone® running up to 32 MHz
  • MCX W236: 1 MB Flash and 128 KB RAM
  • MCX W235: 512 KB Flash and 96 KB RAM
  • 256 KB ROM
  • 16 KB data RAM and 512 bytes sequencer RAM

Boot Modes

  • Autonomous boot from flash
  • In-system programming (ISP)
  • Secure bootloader

General

  • WLCSP package: < 6.56 mm2 with 37 bumps
  • QFN package: 5mm x 5mm with 40 pins
  • Low number of external passive components
  • Operating temperature: -40 °C to +85 °C

Interfaces

  • 3 FlexComm interfaces. Each FlexComm interface can be selected by software to be a USART, SPI, or I²C interface
  • SPIFI with XIP feature uses up to four data lines to access off-chip SPI/DSPI/QSPI flash memory
  • Up to 23 GPIOs

Power Modes

  • MCXW23xB
    • High-voltage supply mode (HV_SM) for 3 V battery support using integrated buck DC-DC converter
    • External regulated supply mode (XR_SM) for PMIC support (bypassing the integrated DC-DC converter)
  • MCXW23xA
    • Low-voltage supply mode (LV_SM) for 1.5 V battery support using integrated boost DC-DC converter

RF

  • A 2.4 GHz RF transceiver supporting Bluetooth Low Energy 5.3
  • Sensitivity -94 dBm in Bluetooth Low Energy 2 Mbps
  • Sensitivity -97 dBm in Bluetooth Low Energy 1 Mbps
  • Sensitivity -100 dBm in Bluetooth Low Energy 500 kbps
  • Sensitivity -102 dBm in Bluetooth Low Energy 125 kbps
  • Flexible RF transmitter level configurability:
  • TX mode 1 (TXM1): Range from -31 dBm to +2 dBm when VDD_RF exceeds 1.1 V
  • TX mode 2 (TXM2): Range from -28 dBm to +6 dBm when VDD_RF exceeds 1.7 V

Security

  • AES-256 encryption/decryption engine with PUF keys
  • Secure hash algorithm (SHA1 and SHA2-256)
  • PUF silicon fingerprint
  • PRINCE encryption module
  • Secure GPIO
  • True random number generator (TRNG) compliant to NIST SP 800-90B, NIST SP 800-22

Timers

  • 32-bit real-time clock (RTC) with 1 s resolution running in the always-on power domain
  • Additional timer in the RTC can be used for wake up from all low power modes with 1 ms resolution

Product Longevity Program

  • This product is included in the NXP Product Longevity program ensuring a stable supply of products for your embedded designs

MCUXpresso Developer Experience

  • MCUXpresso ecosystem support
    • Support VSCODE with MCUXpresso plugin
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software development kit (SDK) connectivity stack and examples available via github

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (5)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Reference Manual (1)
User Guide (1)
User Manual (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?