High-Speed CAN Transceiver with Standby Mode

Click image to open expanded view

Block Diagram

TJA1042

High-Speed CAN Transceiver with Standby Mode

Features

General Features

  • Fully ISO 11898-2:2016, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s in the CAN FD fast phase
  • Suitable for 12 V and 24 V systems
  • Low Electromagnetic Emission (EME) and high Electromagnetic Immunity (EMI), according to proposed EMC Standards IEC 62228-3 and SAE J2962-2
  • Variants with a VIO pin allow for direct interfacing with 3.3 V to 5 V microcontrollers
  • Shorter propagation delay on the TJA1042B and TJA1042C variants supports larger network topologies
  • SPLIT voltage output on TJA1042T and TJA1042CT for stabilizing the recessive bus level
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • AEC-Q100 qualified

Predictable and Fail-Safe Behavior

  • Very low-current Standby mode with host and bus wake-up capability
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero loads)
  • Transmit Data (TXD) dominant time-out function
  • Bus-dominant time-out function in Standby mode
  • Undervoltage detection on pins VCC and VIO

Protection

  • High ESD handling capability on the bus pins (±8 kV)
  • High voltage robustness on CAN pins (±58 V)
  • Bus pins protected against transients in automotive environments
  • Thermally protected

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

8 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (2)
Supporting Information (2)
Training Presentation (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?