i.MX 94 Applications Processor — Safe and Secure Industrial and Automotive Connectivity with Real-Time Control

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click over video to play

Block Diagram

i.MX 94 Family Block Diagram

i.MX-94-BD

Features

Multicore Processing

  • 4x Arm® Cortex-A55 multicore complex
  • 2x Arm® Cortex-M7 + 2x Arm® Cortex-M33
  • NXP eIQ® Neutron Neural Processing Unit

Memory

  • On-chip Memory:
    • Total 3.5 MB OCRAM with 1.5 MB colocated with 1x M33 and Ethernet Switch
  • External Memory:
    • Up to 4.2GT/s x32 LPDDR4/LPDDR5 (with Inline ECC)
    • 3x SD 3.0/ SDIO3.0/ eMMC5.1
    • 2x Octal SPI, including support for SPI NOR and SPI NAND memories

Networking

  • Up to 5-external facing Ethernet ports mux-ed:
    • 3-port TSN switch with up to 2.5 GbE on 2-ports
    • 3x 1 GbE TSN MACs​​
    • 2-port EtherCAT Sub-Device controller mux-ed with TSN switch​​
    • Industrial multiprotocol support (Profinet, Ethernet/IP, OPC-UA FX,…)

Graphics and Display Interfaces

  • Hardware Compositor for Blending/Composition, Resize, color Space Conversion
  • 1x 1080p60 4-lane LVDS

General

  • Functional Safety: IEC61508 SIL 2 / SIL 3 for Industrial and ISO26262 ASIL B for Automotive
  • Security: EdgeLock Secure Enclave (Advance Profile) with EdgeLock Accelerator (Prime) including V2X authentication

Audio

  • 3x I2S TDM (Tx/Rx)
  • 8-channel PDM microphone input

Operating System

  • Linux® OS
  • Zephyr
  • FreeRTOS
  • Greenhills
  • QNX
  • VxWorks

Packaging

  • 19x19mm, 0.75 mm FCBGA
  • 15x15mm, 0.5 mm FCBGA

Temperature Range

  • -40 C to 125 C

Documentation

Quick reference to our documentation types

1-10 of 23 documents

Compact List

Application Note (18)

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?