USB PD and Type-C Current-Limited Power Switch
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The LX2160A multicore processor, the highest-performance member of the Layerscape family, combines FinFET process technology's low power and sixteen Arm® Cortex®-A72 cores with datapath acceleration optimized for L2/3 packet processing, together with security offload, robust traffic management and quality of service.
This advanced sixteen-core 64-bit Arm processor is ideal for applications such as 5G packet processing, network function virtualization (NFV), white-box switching, high-processing industrial computers, machine learning and smart Network Interface Cards. The high level of integration delivers significant performance benefits such as 100 GbE, hardware L2 switching, DPAA2 with 100 Gbps decompression/compression and 50 Gbps SEC and multiple PCIe Gen3.0 and SATA controllers.
For Edge Computing, this processor offers outstanding computing performance with a powerful packet offload and Ethernet controllers. You can have high-end and high-speed communications in one device, with low-speed peripherals such as sensors and the computing power to process and act upon all received information.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.
Note: To see the product features close this window.
| LX2160A | LX2120A | LX2080A | |
|---|---|---|---|
| Cores | 16 | 12 | 8 |
| L2 cache | 8MB | 6MB | 8MB |
| SerDes | 24 | ||
| PCIe | Up to 6x Gen3 | ||
| DDR | 2x DDR4, Up to 3200MT/s, 256GB capacity | ||
| Plat cache + PEB | 10MB | ||
| WRIOP | 16 simultaneous MACs; combos of up to 16x 1GE, 10x 1/2.5/10GE, 6x 25GE, or 2x 40/50/100GE; L2 switching up to 114Gbps | ||
| SEC | Up to 50Gbps | ||
| DCE | Up to 100Gbps | ||
| Package | 40 x 40 mm, 1517 pins | ||
Are you working with NXP processors or microcontrollers?
Don’t spend your money solving issues that NXP has already solved.
With NXP’s Premium Support, you’re getting expert help and a contractually obligated agreement for high-quality technical assistance. Enjoy guaranteed response times and direct access to NXP engineers who have likely already solved the issues you are facing.
Benefits include:Click here to discover how Premium Support can optimize your next design.
USB PD and Type-C Current-Limited Power Switch
Layerscape® 2088A and 2048A Processors
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 33 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 6 hardware offerings



Additional hardware available. View our featured partner solutions.



1-5 of 25 hardware offerings

























To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1-5 of 7 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 24 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 24 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
Additional trainings are available. View our featured partner trainings.
4 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.