S32R41 High-Performance Processor for High-Resolution Radar

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32R41 Radar MPU

S32R41 Radar MCU Block Diagram

S32R41 Radar MPU App

S32R41 Radar MCU App Block Diagram

S32R41 Software Ecosystem

S32R41 Software Ecosystem

Features

High Performance Safe Compute

  • Arm Cortex-A53 @800 MHz
  • 2x Arm Cortex-M7 @400 MHz with lockstep core configuration (ASIL D capable)

Radar Processing Acceleration

  • SPT 3.5 @600 MHz with integrated DSP

Integration with NXP Radar MMIC’s

  • 2x MIPI CSI2 to connect to NXP TEF82xx

Memory Capacity for Demanding Radar Applications

  • 8 MB SRAM with ECC

Future Proof Security

  • ISO21434 compliant product development
  • In-field updatable Hardware Security Engine (HSE) with comprehensive feature set

Designed with Safety in Mind

Connected and Scalable

  • 2x Ethernet interfaces: 1x RGMII (1000 Mbit/s), 1x RMII (100 Mbit/s)
  • 2x FlexCAN with FD

Full Grade1 Temperature Range Operation

  • -40 °C to 150 °C (Tj) AEC-Q100 Grade-1

Other Features

  • 1x SAR ADC with 8 channels

Software Enablement

Tools, reference and standard software available for download here.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Fact Sheet (2)
Product Brief (2)
Supporting Information (1)
Training Presentation (4)

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?