Evaluation Motherboard for MC33908, Safe DC/DC <= 1.5 A

KIT33908MBEVBE

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

General Specifications

  • Modular platform enables evaluation of different microcontrollers using the KIT33908MBEVBE and expansion board
  • Highly flexible SMPS preregulator, allowing two topologies: Noninverting buck-boost or standard buck
  • Enhanced safety block associated with fail-safe outputs (two active-low signals)
  • Configurable digital I/Os through SPI registers
  • SO11898 high-speed CAN interface compatibility for baud rates of 40 kB/s to 1.0 MB/s

Power Management

  • Switching mode power supply (SMPS) dedicated to MCU core supply: 1.2 V and 3.3 V, selectable through an external voltage, selectable through external jumpers
  • Linear voltage regulator dedicated to MCU analog-to-digital reference voltage or I/Os supply (VCCA). 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to auxiliary functions or to a sensor supply (VCCA tracker or independent 5.0 V/3.3 V)

Buy Options

KIT33908MBEVBE-Image

Click to expand

  • KIT33908MBEVBE

  • Evaluation Kit - MC33908 Mother board, PowerSBC with High Speed CAN&LIN transceivers.

  • $483.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?