NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Power Management
    • AC-DC Solutions
    • USB-C Protection and Load Switches
    • PMICs and SBCs
    • Wireless Power
  • PMICs and SBCs
    • 5 V PMIC Solutions
    • 12 V, 24 V, and 48 V SBC Solutions
  • 5 V PMIC Solutions
    • MC13892
    • MC34704
    • MC34708
    • MC34709
    • MC34VR500
    • MMPF0100
    • MMPF0200
    • PCA9410_9410A
    • PCA9411
    • PCA9412
    • PCA9420-PCA9421
    • PCA9422
    • PCA9450
    • PCA9451A
    • PCA9452
    • PCA9460
    • PF0300
    • PF09
    • PF1510
    • PF1550
    • PF3000
    • PF3001
    • PF4210
    • PF5020
    • PF5023
    • PF5024
    • PF5030
    • PF51x3
    • PF5200
    • PF53
    • PF54
    • PF7100
    • PF81-PF82
    • PF8101-PF8201
    • PF8121
    • PF9453
    • PF9455
    • PM823
    • VR5100
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
      • AC-DC Solutions
      • USB-C Protection and Load Switches
      • PMICs and SBCs
        • 5 V PMIC Solutions
        • 12 V, 24 V, and 48 V SBC Solutions
      • Wireless Power
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

5 V PMIC Solutions

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

NXP's power management portfolio delivers scalability and flexibility for your next designs. NXP's 5 V PMIC portfolio optimizes power and simplifies supply sequencing for various applications processors. These PMICs integrate both switching and linear regulators required for a total system solution. They may also integrate battery management functions that include the battery charger, coin-cell charger and power path selection.

Our PMICs can be configured via OTP and combined to provide a dedicated system solution that includes deliverables for ASIL B/ ASIL D / SIL 2 functional safety requirements.

With tight integration alongside NXP MCUs and MPUs, our 5 V PMIC solutions simplify design and accelerate time to market.

  • Featured 5 V Products
  • Hardware
  • Start Developing with PMICs
  • Additional Documents
Product Selector Cross Reference

Choosing the right product just got easier. View all product finder tools.

Featured 5 V Products

PF54New Preproduction

30 A dual-phase safety core supply regulator with PFM, AVP and ADC current/voltage monitoring.

PCA9422New

Ultra low power charger + gauge PMIC for RT500, RT600 and RT700.

PF09New

Multi-channel PMIC for high performance i.MX95 applications.

PF0300New

Multi-channel (4) PMIC for automotive radio applications.

PF51x3New

Multi-channel (5) PMIC for automotive applications fit for ASIL B safety level.

PF9455 Preproduction

9-Channel PMIC for high-performance applications, fit for up to SIL-2.

PCA9410

3.0 MHz, 500 mA, DC-to-DC Boost Converter.

PCA9411

3.0 MHz, 500 mA, DC-to-DC Boost Converter.

PCA9412

3.0 MHz, 300 mA, DC-to-DC Boost Converter.

PCA9420/21

PMIC for application as low-power microcontrollers or similar applications powered by Li-Ion battery.

PCA9450

PMIC for i.MX 8M Mini/Nano/Plus ideal for IoT and industrial applications.

PCA9451A

Single chip power management IC (PMIC) designed to support i.MX 93x family processor.

PCA9452

Single chip AEC Q100 grade 2 automotive power management IC (PMIC) specifically designed to support i.MX 93x family.

PCA9460

PMIC for i.MX 8ULP ideal for industrial, smart home and mobile applications.

PF0100

PMIC for the complete i.MX 6 portfolio ideal for entry infotainment and connected radio.

PF1550

PMIC with 1 A Li+ linear battery charger for low power processor systems.

PF4210

PMIC for application processors with i.MX 8M family ideal to power low-cost consumer applications.

PF5030

PMIC designed for S32Z/E2 processors, attached to NXP front system supply families.

PF52

PMIC for automotive applications using high-performance and low-power requirements such as ADAS, vision and radar.

PF53

PMIC for automotive applications, which integrates a high performance 12 A buck converter to power high-end automotive processors.

PF7100

7-Channel power management integrated circuit for high-performance applications.

PF81/PF82

PMICs for processor applications using high-performance ideal for i.MX 8/8X, S32V and Layerscape.

PF8121

12-Channel power management integrated circuit (PMIC) for high-performance consumer applications.

VR5100

Multi-output DC/DC regulator for low-power LS1 communication processors.

Evaluation Boards and Reference Designs

NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.

  • Explore Hardware

Power Your Smart Home and Industrial Systems with PF9453 PMICs

Introducing the PF9453 PMIC in a compact QFN for i.MX 91/93 and Simple Linux Platforms. Perfect for smart homes, appliances, EVSE and industrial systems.

Optimize your power design

Start Developing with PMICs Today

NXP's Power Management Community

Community

Connect the PMIC community for sharing and getting help on your power management questions.

BYLink System Power Platform Webinar

Webinar

This webinar introduces and gives a complete overview of our BYLink System Power Platform, the missing link to safely power all ECUs.

Software-Defined Vehicle Webinar Series

Training

Keep learning about the different components in the SDV revolution: from IVN to power management and processing.

Additional Documents

Bylink Power Management Concept

NXP BYLink Power Management ICs provide safety and power scalable solutions for platform integration.

Sign in to read the whitepaper
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.