2.4/5 GHz Dual-Band 1x1 Wi-Fi® 6 (802.11ax) and Bluetooth® 5.4 + 802.15.4 Tri-Radio Solution
The IW610 Family features a 1x1 Dual-band (2.4 GHz / 5 GHz) Wi-Fi 6 radio subsystem, offering improved network efficiency, reduced latency and extended range compared to previous Wi-Fi standards. Its Bluetooth LE radio supports a high-speed data rate of 2 Mbit/s, along with long-range communication and extended advertising for network commissioning and sensor aggregation. The IW610 Family supports both dual and single-antenna configurations, ensuring efficient coexistence between internal and external radios.
Incorporating NXP’s EdgeLock™ security technology, the IW610 provides robust protection for secure boot, firmware updates and lifecycle management. Its advanced design delivers tight integration, low power consumption and secure operation, all in a compact, cost-efficient package.
The IW610 is compatible with NXP's i.MX MPUs, i.MX RT and MCX host platforms. Its modular host driver architecture allows for easy integration with other MCUs and MPUs with minimal effort. It offers multiple interfaces for connecting to external processors, including SDIO and USB for Wi-Fi, UART or USB for Bluetooth and SPI for 802.15.4.
Wireless modules based on the IW610 are available from leading module manufacturers, providing a convenient solution for rapid deployment.
Choose a diagram:
Note: To see the product features close this window.
| IW610 Family | Radio Configuration |
|---|---|
| IW610G | Dual Band Wi-Fi 6 + Bluetooth LE / 802.15.4 |
| IW610F | Dual Band Wi-Fi 6 + Bluetooth LE |
| IW610C | Single Band Wi-Fi 6 + Bluetooth LE / 802.15.4 |
| IW610B | Single Band Wi-Fi 6 + Bluetooth LE |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM646F-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646F-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646G-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646G-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
LBES0ZZ2LL-001 |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, MIC (Japan), NCC | i.MX 91 |
|
LBEE0ZZ2KL-001 |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, MIC (Japan), NCC | i.MX 91 |
|
MAYA-W433-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W442-00B |
SDIO, USB | UART, USB | -40 to 85 | U.FL Connector(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W463-00B |
SDIO, USB | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W466-00B |
SDIO, USB | UART | -40 to 85 | Internal PCB Antenna | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W471-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W473-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W476-00B |
SDIO, USB | UART, USB | -40 to 85 | Internal PCB Antenna | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
FGA66XACMD |
USB | USB | -40 to 85 | PCB or IPEX | 2 | LGA | 14 x 23 x 2.2 | Planning: CE, FCC, IC, RMC | i.MX 91/93/95 |
|
FGA66XABMD |
SDIO | UART, PCM | -40 to 85 | PCB or IPEX | 2 | LGA | 14 x 23 x 2.2 | Planning: CE, FCC, IC, RMC | i.MX 91/93/95 |
|
SRG091X-W |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC + LGA | 46 x 41.5 x 3.0 | Planning: CE, FCC, IC, RMC | i.MX91 |
|
SRG093X-W |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC + LGA | 46 x 41.5 x 3.0 | Planning: CE, FCC, IC, RMC | i.MX93 |
|
FGD966XAAMD |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XABMD |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XNAAMD |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE,FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XNABMD |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
CMP9610-2-R |
USB, USB, SPI | USB | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
CMP9610-2C-R |
USB, USB, SPI | USB | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
CMP9610-2-EVB |
USB, USB, SPI | USB | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 33 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.
4 hardware offerings




To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 trainings