Evaluation Kit for the i.MX 8M Mini Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Processor

  • i.MX 8M Mini Quad applications processor
  • 4x Cortex-A53 @ 1.8 GHz
  • 1x Cortex-M4 @ 400 MHz

Memory

  • 2GB 32-bit LPDDR4
  • 16GB eMMC 5.1
  • SD/MMC connector
  • 32MB QSPI Flash

Display Board Interface

  • MIPI-CSI Camera mini-SAS connector
  • MIPI-DSI Display mini-SAS connector

Wireless

  • SDIO Wi-Fi/Bluetooth: AW-CM358SM (NXP 88W8987), Wi-Fi5 (802.11ac) 1x1 Dual-Band (2.4/5 GHz) and Bluetooth 5.1
  • Onboard chip antenna
  • External antenna connector

Power Management

  • NXP PMIC PCA9450AA

Audio

  • Audio DAC 24-bit 192 kHz stereo
  • HP Jack 3.5 mm audio connector
  • Board expansion connector for audio interfaces

Connectivity

  • 10/100/1000 Ethernet
  • USB 2.0 Type C connector
  • M.2 connector (PCIe, UART, PCM)

Debug

  • JTAG connector
  • UART via USB

Tools and OS support

  • Linux
  • Android
  • FreeRTOS (Support for Cortex-M7)

Buy Options

IMX-MIPI-HDMI-Image

Click to expand

IMX-MIPI-HDMI
Active

MIPI to HDMI adaptor card (mini SAS).

$194.35 USD
In Stock :35
Order from distributors
8MMINILPD4-EVKB-Image

Click to expand

8MMINILPD4-EVKB
Active

Evaluation Kit for the i.MX 8M Mini Applications Processor.

$388.00 USD
In Stock :25
Order from distributors
8MIC-RPI-MX8-Image

Click to expand

8MIC-RPI-MX8
Active

8-microphone array proto board for voice enablement.

$228.85 USD
In Stock :20
Order from distributors
MINISASTOCSI-Image

Click to expand

MINISASTOCSI
Active

MIPI-CSI Camera Module.

$74.75 USD
In Stock :12
Order from distributors
MX8-DSI-OLED1A-Image

Click to expand

MX8-DSI-OLED1A
Active

Evaluation Kit for the i.MX 8M Applications Processor.

Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 48 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (2)
Reference Manual (1)
Release Note (4)
Supporting Information (34)
User Guide (4)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 20 hardware offerings

Show All

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1-5 of 147 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?