Evaluation Board - MC33908, Safe DC/DC up to 1.5 A

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

Connectivity

  • LIN bus
  • CAN-bus
  • IO connector (IO_0 to IO_5)
  • Debug connector
    • SPI bus
    • CAN digital
    • LIN digital
    • RSTb
    • FSOb
    • INTb
    • Debug
    • MUX_OUT

Power Management

  • VCORE configuration: 1.23 V or 3.3 V
  • VCCA configuration: 5.0 V / 3.3 V
  • VBAT power supply either through power jack (2 mm) or phoenix connector
  • VAUX configuration: 3.3 V or 5.0 V

User Components

  • Ignition key switch
  • Signaling LED to give state of signals or regulators

General Specifications

  • Internal transistor or external PNP
  • Enabled or disabled at startup

Buy Options

KIT33908AEEVB-Image

Click to expand

  • KIT33908AEEVB

  • Evaluation Kit - MC33908, PowerSBC with High Speed CAN&LIN transceivers.

  • $207.00 USD
  • For a quantity of 1
    • Availability: Pending Stock

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?