Low-Voltage 16-Bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset

Product Details

Features

Key Features

  • I²C-bus to parallel port expander
  • Operating power supply voltage range of 1.65 V to 5.5 V
  • Low standby current consumption:
    • 1.5 μA (typical at 5 V VDD)
    • 1.0 μA (typical at 3.3 V VDD)
  • Schmitt-trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
    • Vhys = 0.10 x VDD (typical)
  • 5 V tolerant I/Os
  • Active LOW reset input (RESET)
  • Open-drain active LOW interrupt output (INT)
  • 400 kHz Fast-mode I²C-bus
  • Internal power-on reset
  • Power-up with all channels configured as inputs
  • No glitch on power-up
  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per JESD78, Class II
  • ESD protection exceeds JESD22:
    • 2000 V Human Body Model (A114-A)
    • 1000 V Charged-Device Model (C101)
  • Packages offered: TSSOP24, HVQFN24

Agile I/O Features

  • Pin to pin replacement for PCA9539 and PCA9539A with interrupts disabled at power-up
    • Software backward compatible with PCA9539 and PCA9539A
  • Output port configuration: bank selectable push-pull or open-drain output stages
  • Interrupt status: read-only register identifies the source of an interrupt
  • Bit-wise I/O programming features:
    • Output drive strength: four programmable drive strengths to reduce rise and fall times in low capacitance applications
    • Input latch: Input Port register values changes are kept until the Input Port register is read
    • Pull-up/pull-down enable: floating input or pull-up/down resistor enable
    • Pull-up/pull-down selection: 100 kΩ pull-up/down resistor selection
    • Interrupt mask: mask prevents the generation of the interrupt when input changes state

Part numbers include: PCAL9539AHF, PCAL9539APW.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?