Multi-Channel Power Management IC (PMIC)

Roll over image to zoom in

Product Details

Block Diagram

MC34704 PMIC

MC34704 Block Diagram

Features

System Features

  • 8 DC/DC (34704A) or 5 DC/DC (34704B) switching regulators with up to ±2% output voltage accuracy
  • Dynamic voltage scaling on all regulators
  • Selectable voltage mode control or current mode control on REG8
  • I²C programmability
  • Output under-voltage and over-voltage detection for each regulator
  • Over-current limit detection and short-circuit protection for each regulator
  • Thermal limit detection for each regulator, except REG7
  • Integrated compensation for REG1, REG3, REG6 and REG8
  • 5 µA maximum shutdown current (All regulators are off, 5.5 V VIN)
  • True cutoff on all of the boost and buck-boost regulators
  • 5 to 8 buck regulators
  • i.MX35, i.MX37 and i.MX51 MCU supported
  • I²C interface and input control
  • Output current 0.5 A

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (4)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Product Change Notice (1)
User Guide (2)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?