12-Channel Configurable PMIC for i.MX6 and i.MX7 Application Processors

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

PF3000

PF3000 Block Diagram

Features

Input Supply

  • 2.8 V to 5.5 V input voltage

Power Supplies

  • 12-channel, 7.2 A total power delivery
  • 4-channel configurable buck converters, with Forced PWM/PFM or APS mode
  • 6 user programmable LDOs with low power state retention and DDR ref
  • VSNVS supply to RTC and coin cell charging
  • Boost regulator to 5.0 V out for USB, DDR reference
  • Programmable output voltage, current limit, start, fault, sequence and timing

Communication

  • I2C interface and input control

Configurability

  • Customization via OTP to directly support the processor and DDR selection
  • Automotive, consumer, industrial grades available

Key Features

  • i.MX6SL, i.MX6SX, i.MX6UL, i.MX6ULL, i.MX7, i.MX7D and i.MX7S MCU supported
  • Output current 2.75 A

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The PF3000 is included in the 10-year program

Part numbers include: MC32PF3000A0EP, MC32PF3000A1EP, MC32PF3000A2EP, MC32PF3000A3EP, MC32PF3000A4EP, MC32PF3000A5EP, MC32PF3000A6EP, MC32PF3000A7EP, MC32PF3000A8EP, MC33PF3000A0ES, MC33PF3000A3ES, MC33PF3000A4ES, MC33PF3000A5ES, MC33PF3000A6ES, MC33PF3000A7ES, MC34PF3000A0EP, MC34PF3000A1EP, MC34PF3000A2EP, MC34PF3000A3EP, MC34PF3000A4EP, MC34PF3000A5EP, MC34PF3000A6EP, MC34PF3000A7EP, MC34PF3000A8EP.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Resources

Select a section:

Hardware

2 hardware offerings

Engineering Services

3 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.