Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
For HVQFN56 package type, the part numbers with the KS suffix (MC3xFS84xxKS) are recommended for new designs.
The FS84 is an automotive, functionally safe multi-output power supply integrated circuit. It’s focused on ADAS sensor (camera, radar, Lidar) applications and is the primary companion chip of the S32 microcontroller.
The FS84 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B safety integrity level.
It is part of a complete family of devices offering scalability in power and safety FS84 and FS85, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.
| Part number | Buck 1 | Buck 2 | Buck 3 | LDO2 | Vpre | Boost | Safety level |
|---|---|---|---|---|---|---|---|
| FS8401 | 0.8 V - 1.8 V 2.5 A SVS option |
N/A | N/A | N/A | 12 V HV BUCK - 5 A |
5 V - 5.74 V 1.5 A peak |
Quality Mgt (QM) |
| Fit for ASIL B | |||||||
| FS8402 | 1.10 V - 5 V 400 mA |
Fit for ASIL B | |||||
| FS8406 | 12 V HV BUCK - 10 A |
Fit for ASIL B | |||||
| Fit for ASIL B | |||||||
| FS8411 | 1.0 V - 3.3 V 3.6 A peak |
N/A | 12 V HV BUCK - 5 A |
Quality Mgt (QM) | |||
| Fit for ASIL B | |||||||
| FS8412 | 1.10 V - 5 V 400 mA |
Fit for ASIL B | |||||
| FS8416 | 12 V HV BUCK - 10 A |
Fit for ASIL B | |||||
| Fit for ASIL B | |||||||
| FS8400 | N/A | 12 / 24 V HV BUCK - 10 A |
Fit for ASIL B | ||||
| FS8405 | Fit for ASIL B | ||||||
| FS8500 | Fit for ASIL D | ||||||
| FS5502 | 1.0 V - 3.3 V 3.6 A peak |
N/A | N/A | Quality Mgt (QM) | |||
| FS8410 | 1.10 V - 5 V 400 mA |
5 V - 5.74 V 1.5 A peak |
Fit for ASIL B | ||||
| FS8415 | Fit for ASIL B | ||||||
| FS8510 | Fit for ASIL D | ||||||
| FS8420 | 0.8 V - 1.8 V 2.5 A Multi-phase |
N/A | Fit for ASIL B | ||||
| FS8425 | Fit for ASIL B | ||||||
| FS8520 | Fit for ASIL D | ||||||
| FS8430 | 1.0 V - 3.3 V 2.5 A |
Fit for ASIL B | |||||
| FS8435 | Fit for ASIL B | ||||||
| FS8530 | Fit for ASIL D | ||||||
| FS6600 | Fit for ASIL D | ||||||
| VR5500 | Quality Mgt (QM) |
| Part Number | Description | OTP ID* | Safety Grade | Package |
|---|---|---|---|---|
| MC33FS8400G5 | ADCAM with EYE Q4 | G5 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8410G3 | Radar with S32R274 + Dolphin | G3 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8410G6 | Gateway with Calypso MPC5748G | G6 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8415GJ | Radar with S32R294 + Dolphin | GJ Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8415GY | Radar with S32R294 + Barracuda | GY Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8430G1 | Based on S32V234 EVB | G1 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8430G2 | Based on S32V344 EVB | G2 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8430G4 | Camera application with Renesas MCU | G4 Report, programming and configuration files | ASIL B | HVQFN56 |
| MC33FS8435GB | Radar with S32R294 | GB Report, programming and configuration files | ASIL B | HVQFN56 |
| MFS8406AMBP4 | Camera application with EYE Q4 | P4 Report, programming and configuration files | ASIL B | HVQFN48 |
| MFS8412AMBP7 | Radar with S32R274 + Dolphin | P7 Report, programming and configuration files | ASIL B | HVQFN48 |
| MFS8412AMBP8 | Radar with S32R294 + Dolphin | P8 Report, programming and configuration files | ASIL B | HVQFN48 |
| MFS8416AMBP3 | Radar with S32R274 + Dolphin | P3 Report, programming and configuration files | ASIL B | HVQFN48 |
| MFS8416AMBP5 | Gateway with Calypso MPC5748G | P5 Report, programming and configuration files | ASIL B | HVQFN48 |
| SC33FS8415HGES | Radar with S32R294+TEF81xx | HG Report, programming and configuration files | ASIL B | HVQFN56 |
| SC33FS8415HGKS | Radar with S32R294+TEF81xx | HG Report, programming and configuration files | ASIL B | HVQFN56 |
| SC33FS8415HHES | Radar with S32R294+TEF82xx | HH Report, programming and configuration files | ASIL B | HVQFN56 |
| SC33FS8415HHKS | Radar with S32R294+TEF82xx | HH Report, programming and configuration files | ASIL B | HVQFN56 |
| SC33FS8435HJES | Radar with S32R45+4 xTEF82xx | HJ Report, programming and configuration files | ASIL B | HVQFN56 |
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 13 documents
Compact List
Please wait while your secure files are loading.
3 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 9 hardware offerings



Additional hardware available. View our featured partner solutions.






3 hardware offerings



To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings