S32K148-Q176 Evaluation Board for Automotive General Purpose

Click image to open expanded view

Block Diagram

S32K148-Q176 Features

S32K148-Q176 Features

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Compatibility

  • Arduino UNO pin-out compatible with expansion “shield” support

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Size and Price

  • Small form factor
  • Low cost

Compatibility

  • Easy access to the MCU I/O header pins for prototyping
  • Arduino UNO pint-out compatible with expansion “shield” support

Memory

  • Integrated 8 MB QSPI NOR MX25L6433F Flash memory
  • External flash memory MX25L6433F on board

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI
  • Ethernet connector compatible with different ethernet daughter cards

Power

  • Flexible power supply options: micro USB or external 12 V supply
  • Voltage supply options for 3.3 V or 5 V

Components

  • 2 x touchpads
  • 1 x potentiometer for precise voltage and analog measurement
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K148EVB-Q176-Image

Click to expand

S32K148EVB-Q176
Active

S32K148 Evaluation Board for General Purpose.

$199.00 USD
In Stock :5
Order from distributors
S32K148EVB-KIT-Image

Click to expand

S32K148EVB-KIT
Active

S32K148EVB-Q176 with ADTJA1101-RMII Ethernet Adapter.

Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 25 documents

Compact List

Application Note (20)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings