FreeMASTER Run-Time Debugging Tool

FREEMASTER

Roll over image to zoom in

Diagram

Choose a diagram:

Connectivity Options for Desktop FreeMASTER Block Diagram

Connectivity Options for Desktop FreeMASTER Block Diagram

Connectivity Options for FreeMASTER Lite Block Diagram

Connectivity Options for FreeMASTER Lite Block Diagram

Automotive General Block Diagram

 Automotive General Block Diagram

Features

Real-Time Data Monitoring

  • Real-time oscilloscope/waveforms with simultaneous rising/falling edge triggers
  • Multi-channel high-speed data recording (on-board memory oscilloscope)
  • User-defined dashboard for data visualization
  • Gauge, slider and button widgets
  • Text (name, value, min, max, enumerated labels and more)
  • Easy incorporation of graphic images

Control Panels

  • Direct setting of variable values from watch dialogs
  • Time-table stimulation of variable values
  • User command/message control
  • JavaScript-powered HTML Forms (with push buttons, indicators and sliders) or custom HTML5 gauges
  • External application control by Excel, MATLAB or others which support scripting with ActiveX embedding or JSON-RPC protocol
  • Microsoft Edge WebView2 browser component which can be used to render dashboard and other control applications running embedded in the FreeMASTER main application window

Host communication options

  • UART, USB/CDC serial communication peripherals
  • CAN communication
  • TCP and UDP network communication
  • SWD/JTAG debug connection
  • Segger RTT high speed JTAG communication

Development platforms integration

  • MCUXpresso SDK, MCUXpresso IDE and MCUXpresso ConfigTools
  • Node-RED framework  for graphical programming

Supported Devices

System Requirements

Platform Support


NO Driver Target Driver Required
MCU Families SWD/JTAG/BDM Packet-Driven BDM Serial CAN USB TCP/IP SEGGER RTT**
S32G Processors for Vehicle Networking

S32K3 Microcontrollers for General-Purpose

S32K1 Microcontrollers for General-Purpose

i.MX RT, Kinetis® and LPC MCUs based on Cortex-M cores

S12 MagniV® Mixed Signal, S12 and S12X MCUs

MPC5xxx MCUs based on Power Architecture®

S08 MCUs

DSC

EOnCE

ColdFire® MCUs

*Supported interfaces may vary

**SEGGER RTT available from version 3.1.3

Downloads

1-5 of 7 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Resources

Select a section:

Hardware

1-5 of 60 hardware offerings

Show All

Related Software

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

10 trainings

Show All

Support

What do you need help with?