Surface Mount to DIP Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Interfaces

General Purpose I/O (GPIO)

DIP Switch

I²C-Bus Repeaters/Hubs/Extenders

I²C Logic Multiplexers/Switches

I²C-Bus Controller and Bridge ICs

Power Management

LED Drivers

Features

Key Features

  • Allows evaluation of device that is only available in surface mount packages
  • Eliminates costly sockets and custom printed circuit boards
  • Expand the kit with add-on I²C daughter cards
  • 100 mil center headers emulate DIP package for easy bread boarding

Connectivity

  • Easy connection to small surface mount packages

Buy Options

OM13495-Image

Click to expand

  • OM13495

  • Surface Mount to DIP Evaluation Board.

  • $17.54 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?