The part numbers with the TS suffix (MVR5510AxxxTS) are recommended for new designs.
The VR5510 is a multi-channel high-voltage power management integrated circuit (PMIC) designed for high-performance automotive and industrial applications. The VR5510 is optimized for the S32G vehicle network processor family and supports service-oriented gateways, domain controllers, and safety controller applications.
Integrated and independent voltage monitoring circuits support ISO 26262 functional safety requirements up to ASIL D, with ASIL B and non-safety variants available for different system requirements.
The VR5510 is also suitable for infotainment, ADAS, vision, and radar applications, either as a standalone power solution or in combination with PMICs such as the PF502x and PF8x families.