i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video

Roll over image to zoom in

Block Diagram

i.MX 8M Mini Processors Family

i.MX 8M Mini Processors

Features

Multicore Processing

  • 4x Cortex-A53 core platforms up to 1.8GHz per core
  • 32KB L1-I Cache/ 32 kB L1-D Cache
  • 512 kB L2 Cache
  • 1x Cortex-M4 core up to 400MHz
  • 16 kB L1-I Cache/ 16 kB L2-D Cache

GPU

  • 3D GPU (1x shader, OpenGL® ES 2.0)
  • 2D GPU

Display Interface

  • 1x MIPI DSI (4-lane) with PHY

Video Playback

  • 1080p60 VP9 Profile 0, 2 (10-bit) decoder, HEVC/H.265 decoder, AVC/H.264 Baseline, Main, High decoder, VP8 decoder
  • 1080p60 AVC/H.264 encoder, VP8 encoder

Audio

  • 5x SAI (12Tx + 16Rx external I2S lanes), 8ch PDM input

Camera Interface

  • 1x MIPI CSI (4-lane) with PHY

USB

  • 2x USB 2.0 OTG controllers with integrated PHY

PCIe

  • 1x PCIe 2.0 (1-lane) with L1 low power substates

Ethernet

  • 1x Gigabit Ethernet (MAC) with AVB and IEEE 1588, Energy Efficient Ethernet (EEE) for low power

Operating Systems

  • Linux, Android, Windows 10 Enterprise, FreeRTOS

Temperature

  • Consumer (0°C to 95°C Tj)
  • Industrial (-40°C to 105°C Tj)

Package

  • FCBGA, 14x14 0.5mm pitch

Part numbers include: MIMX8MM1CVTKZAA, MIMX8MM1DVTLZAA, MIMX8MM2CVTKZAA, MIMX8MM3CVTKZAA, MIMX8MM3DVTLZAA, MIMX8MM4CVTKZAA, MIMX8MM4DVTLZAA, MIMX8MM5CVTKZAA, MIMX8MM5DVTLZAA, MIMX8MM6CVTKZAA, MIMX8MM6DVTLZAA.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 45 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 86 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

15 trainings

Show All