Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver

Click image to open expanded view

Block Diagram

FS6500 Fail Silent SBC with DCDC, ASIL B/D ready

FS6500 Fail Silent SBC with DCDC, ASIL B/D ready

Features

MC33FS6500xxx (Grade 1 Automotive) Features

  • MC33FS6500xxx are compliant with Grade 1 automotive qualification (up to TA=125 °C and TJ=150 °C)
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A, 1.5 A or 2.2 A) or LDO (0.5 A)
  • 36 V maximum input operating voltage
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • * Multiple wake-up sources in low-power mode: CAN, LIN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC33FS6500xxx datasheet

MC35FS6500xxx (Grade 0 Automotive) Features

  • High-temperature capability up to TA = 150 °C and TJ = 175 °C, compliant with AECQ100 Grade 0 automotive qualification
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A or 1.5 A) or LDO (0.5 A)
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • Multiple wake-up sources in low-power mode: CAN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC35FS6500xxx short datasheet

Recommended Supersets for ASIL B Only

table>

Recommended Supersets for ASIL D Only

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 20 documents

Compact List

Application Note (7)
Brochure (2)
Data Sheet (4)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 23 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

7 trainings

Show All

Support

What do you need help with?