Ultra-Reliable MPC574xB/C/G MCUs for Automotive and Industrial Control and Gateway

Click over video to play

Block Diagram

Choose a diagram:

NXP MPC5748G Family Block diagram

NXP MPC5748G Family Block diagram

MPC574xB/C/G MCU BLOCK DIAGRAM

 MPC574xB/C/G MCU BLOCK DIAGRAM

Features

Performance

  • Up to 2 x Power Architecture e200z4 dual issue 32-bit cores
    • Up to 160 MHz operation
    • Single precision floating point operation
    • 8 KB instruction cache and 4 KB data cache
    • Variable length encoding (VLE) for significant code density improvement
  • Up to 1 x Power Architecture e200z2 single issue 32-bit core
    • Up to 80 MHz operation
    • Variable length encoding

Flash and SRAM

  • Up to 6 MB Flash memory with error correction coding (ECC)
    • Three port Flash controller
  • Up to 768 KB of SRAM with ECC
    • Three RAM ports

Connectivity and Communications

  • 10/100 Ethernet that supports 1588 and MII/RMII
    • Multiple queue AVB support
    • Optional 2nd 10/100 Ethernet module with Ethernet Switch
  • MediaLB (MLB150) supporting 3-pin and 6-pin interface and speed grades up to 2048 fs
  • One USB 2.0 Host (USBSPH) and one USB 2.0 Device (USBOTG) with ULPI support
  • One dual-channel FlexRay Controller with 128 message buffer
  • 18 LINFlex (1 xPrimary/Secondary, 17xPrimaries)
  • Eight enhanced FlexCAN modules with CAN FD support and configurable buffers
    • Each instance supports DMA on RxFIFO
    • Low-power mode with Pretended Networking support on a single FlexCAN module
  • One Secure Digital Hardware Controller (µSDHC) supporting Secure Digital Input Output (SDIO) and MMC
  • Four inter-IC communication interface (I²C) modules
  • Three Synchronous Audio Interface (SAI) capable of supporting six stereo audio channels
  • Four Deserial Peripheral Interface (DSPI) modules with additional features supporting external SPI controlled lamp/LED drives
  • Six Serial Peripheral Interface (SPI) modules

Low Power

  • Low-Power Unit (LPU) mode that allows e200z2 core to bypass the crossbar when in low power modes
    • Only a subset of the device is powered in LPU mode
  • Three analog comparators providing up to 24 compare inputs
    • Periodic monitoring routines can be fully handled in STANDBY mode
  • Pretended Networking support through advanced CAN filtering, wakeup capabilities and availability in LPU mode

Safety and Security

  • Hardware Security Module (HSM) enabling advanced security management
  • Designed to ISO 26262 process, targeting higher level ASIL systems
  • End-to-end Error Correction Coding (ECC)
  • User selectable Memory Built-In Self Test (MBIST) and Logic BIST (LBIST)
    • Can be enabled to run out of reset conditions, runtime and can be disabled
  • Fault Collection and Control Unit (FCCU) to collect faults and issue interrupts and reset depending on criticality
  • Voltage and clock monitors

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 49 documents

Compact List

Application Note (20)
Application Note Software (2)
Data Sheet (2)
Errata (4)
Fact Sheet (5)
Product Brief (3)
Reference Manual (2)
Technical Notes (5)
User Guide (4)
White Paper (2)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 20 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings