Application Note (1)
Brochure (1)
-
Agile I/O GPIO Brochure[AGILE-IO-GPIO-BROCHURE]
The PCAL9538A is a versatile 8-bit GPIO expander designed for I²C-bus and SMBus applications, enabling the addition of extra input/output capabilities to a system. Supporting a wide operating voltage range of 1.65 V to 5.5 V, it features integrated interrupt and reset capabilities, high-current LED drive support, and the ability to share an I²C bus with up to four devices. Beyond standard GPIO functionality, the PCAL9538A offers advanced Agile I/O features that enhance flexibility, reliability, and overall system performance.
The PCAL9538A is a pin-to-pin replacement for the PCA9538 while providing enhanced functionality and improved startup behavior.

|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
6 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1 hardware offering

1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.