S32Z2 Safe and Secure High-Performance Real-Time Processors

Click image to open expanded view

Block Diagram

Choose a diagram:

S32Z2 Real-Time Processors

S32Z2 Safe and Secure High-Performance Real-Time Processors

S32Z and S32E Real-Time Processors Software

S32Z and S32E Real-Time Processors Software Block Diagram

Features

Processors

  • Eight Arm® Cortex®-R52 cores running at up to 1 GHz with flexible split/lock configurations:
    • Two clusters with a pair of dual-core lockstep cores in each cluster
    • One cluster with a pair of dual-core lockstep cores and one cluster with four cores
    • Two clusters of four cores
  • Each Arm Cortex-R52 core includes Arm Neon™ SIMD technology
  • Lockstep Arm® Cortex®-M33 System Manager core
  • DSP/ML processor (25 GFLOPS)

Memory

  • 19 MB SRAM
  • Up to 64 MB of integrated flash memory
  • 2x QSPI for NOR flash (x1, x4, x8) and HyperRAM™ memory
  • SD Card/SDIO and eMMC NAND flash support
  • Memory expansion with LPDDR4 interface for DRAM and flash memory (3.2 GB/s)
  • Supports on-the-fly, over-the-air update capability with zero processor downtime

Communications

  • CAN accelerator: flexible, low-latency communications engine (FlexLLCE) with 24 CAN 2.0 / CAN FD interfaces

Networking

  • Integrated time-sensitive networking (TSN) Gigabit Ethernet switch (NETC3)
  • 2x Ethernet MACs each supporting 10/100 Mbps MII/RMII and 100/1000 Mbps RGMII

Timers

  • Complex timer unit (CTU)
  • 2x enhanced modular I/O subsystem (eMIOS)
  • Optional complex timers (GTM 4.1)

Safety

  • Advanced safety functionality and fault recovery
  • Processors are developed according to processes that are certified to ISO/SAE 21434 for cybersecurity and ISO 26262 for ASIL D functional safety

Security

  • Integrated hardware security engine (HSE) for root of trust (RoT)
    • Secure boot, security services and key management
  • Public key infrastructure and side-channel attack resistance
  • Dedicated crypto accelerators for CAN, QSPI and LPDDR4 interfaces
  • Processors are developed according to processes that are certified to ISO/SAE 21434 for cybersecurity and ISO 26262 for ASIL D functional safety

Other

  • AEC-Q100 Grade 1 device with support up to -40 to 150º C (junction)

Software Enablement

Offered software support enables the S32Z/E features running on the Cortex -R52.

Tools Reference Software Standard Software Premium Software

S32 Design Studio for S32 Platform

FreeMASTER Run-Time Debugging Tool

eIQ® Auto Machine Learning (ML) Toolkit

Automotive Math and Motor Control Library (AMMCLib)

Model-Based Design Toolbox (MBDT)

Zephyr®

FreeRTOS™

TCP/IP Stack

SDHC Stack

TSN Stack

S32Z/E Board Diagnostic Tests

S32 Real-Time Drivers (RTD)

Safety Peripheral Drivers (SPD)

Inter-Platform Comms Framework (IPCF)

FlexLLCE Driver and Standard Firmware

HSE Standard Firmware

gPTP stack

EL2 Monitor

SPF2 (DSP) core enablement

S32 Security

  • Increased key count
  • Customization services

NXP RTOS

S32 Safety

Vehicle Integration Platform

S32Z/E Vehicle Integration Platform (GreenVIP): Accelerates S32Z/E evaluation, development, integration and rapid prototyping efforts.

Software Package Manager

Use the Automotive Software Package Manager to navigate the offerings, view product briefs and release notes and easily download software. Launch Software Package Manager

NXP Support

Contact an NXP representative for more information. Support Home

SafeAssure NDA group

Available through NXP Secure Content. Request Access

Buy/Parametrics

Quick reference to our part nomenclature.

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 40 documents

Compact List

Application Note (13)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 15 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

13 trainings

Show All