FRDM i.MX 93 Development Board

Roll over image to zoom in

Block Diagram

FRDM-IMX93

FRDM i.MX-93

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Interfaces

General Purpose I/O (GPIO)

3.3 V / 5 V IO CAN Transceivers

USB Interfaces

Power Management

5 V PMIC Solutions

VBUS Protection

Data Protection

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX 9 Processors

Features

Processor

  • i.MX 93 Applications Processor
  • Dual Cortex-A55 @1.7GHz
  • Cortex-M33 @250MHz
  • Arm® Ethos™ U-65 Micro-NPU
  • EdgeLock® Secure Enclave

Memory​

  • 2 GB LPDDR4X / LPDDR4
  • 32 GB eMMC5.1
  • MicroSD slot
  • EEPROM

Display and Camera Interfaces​

  • x4 lane MIPI DSI interface, FPC 22-Pin connector
  • x4 lane LVDS to HDMI, HDMI connector
  • x2 lane MIPI CSI-2 interface, FPC 22-Pin connector

Wireless​

  • u-blox MAYA-W276-00B Tri-Radio Wi-Fi 6, Bluetooth 5.4, and 802.15.4 module
  • Dual-mode Bluetooth classic and Bluetooth Low Energy 5.4
  • 802.15.4 radio supporting Thread and Zigbee

Audio

  • 3.5mm headphone jack for MQS support

Connectivity

  • *DNP M.2 socket
  • USB2.0 Type-C connector
  • USB2.0 type A connector
  • GbE RJ45 x 2
  • CAN (HDR)
  • 2x20 EXPI
  • I²C HDR
  • ADC HDR

Debug

  • SWD connector
  • UART via USB-Type C

Tools and OS Support

  • Linux®
  • FreeRTOS

Buy Options

FRDM-IMX93-Image

Click to expand

FRDM-IMX93
Active

EasyEVSE Development Platform (Linux OS, EVerest).

$80.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

9 documents

Compact List

Release Note (1)
Supporting Information (1)
Training Presentation (1)
User Guide (4)
User Manual (1)
White Paper (1)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

7 trainings

Show All