i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, Arm® Cortex®-A9 Core

Roll over image to zoom in

Block Diagram

i.MX 6SoloLite Multimedia Applications Processor Block Diagram

i.MX 6SoloLite Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 1x Arm® Cortex®-A9 up to 1 GHz
  • 256 KB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG 1.1
  • GPU 2D(Composition)
    • 2D BLIT Engine
    • Vivante GC320
  • Video Decode
    • SW only
  • Video Encode
    • SW only
  • Camera Interface
    • 16-bit parallel

Memory

  • DDR
    • 16/32 bit LP-DDR2
    • 16/32 bit DDR3/LV-DDR3

Connectivity

  • 3x USB 2.0
    • 1x HS OTG + PHY
    • 1x Host + PHY
    • 1x Host USB HSIC
  • Ethernet
    • 10/100 Mbps
  • Expansion Ports
    • 3x SD/MMC 4.4, 1x SDXC
    • 4x SPI, 5x UART, 3x I²C

Display

  • Beyond WXGA (1366x786)

Advanced Power Management

  • PMU integration
  • NXP PF100 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper detection

Package and Temperature

  • 13 x 13 mm, 0.5 mm BGA
  • Consumer (0C to +95C), up to 1 GHz
  • Extended Temperature (-40C to +105C), up to 1 GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 50 documents

Compact List

Application Note (17)
Brochure (1)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Product Change Notice (1)
Reference Manual (2)
Release Note (3)
Supporting Information (18)
Technical Notes (3)
User Guide (1)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 94 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?