8-Bit I²C-Bus and SMBus I/O Port with Interrupt

See product image

Product Details

Block Diagram

Choose a diagram:

PCA9554_9554A

PCA9554_9554A Block Diagram

PCA9554ABS, PCA9554AD

Features

Key Features

  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • AEC-Q100 compliance available
  • Packages offered: DIP16, SO16, SSOP16, SSOP20, TSSOP16, HVQFN16 (2 versions: 4 mm x 4 mm x 0.85 mm and 3 mm x 3 mm x 0.85 mm) and bare die

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 26 documents

Compact List

Application Note (7)
Brochure (2)
Data Sheet (1)

Design Files

Quick reference to our design files types.

1-5of 16 design files

Show All

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?