BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
The FS26 family of automotive safety system basis chip (SBC) devices offer multiple power supply options designed to support entry and mid-range safety microcontrollers like the S32K3 series. FS26 devices also enable other microcontrollers targeting automotive electrification such as powertrain, chassis, safety and low-end gateway applications.
The FS26 features multiple switch mode regulators as well as LDO voltage regulators to supply the microcontroller, sensors, peripheral ICs and communication interface. FS26 offers a high-precision voltage reference available to the system and a reference voltage for 2 independent voltage-tracking regulators. In addition, various functionalities are available for system control and diagnostics such as analog multiplexer, GPIOS and selectable wake up events from I/O, long duration timer or SPI communication.
The FS26 is ISO 26262 compliant, covering ASIL B and ASIL D safety integrity levels. It features multiple fail-safe outputs, becoming a full part of a safety-oriented system partitioning, along with the latest on-demand latent fault monitoring.
Note: To see the product features close this window.
| Part Number | Description | OTP Files and Report | Safety Grade | Package |
|---|---|---|---|---|
| MFS2613AMDA2AD MFS2613HMDA2AD | S32K3 + FS26 EVB ASIL D S32K3X4EVB-Q257 | DA2 Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2613AMDA3AD MFS2613HMDA3AD | S32K344 HVBMS Reference design | DA3 Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2613AMDA4AD MFS2613HMDA4AD | S32K3 Body Control Module Reference design | DA4 Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2613AMDA6AD MFS2613HMDA6AD | S32K344 48 V MC Development platform | DA6 Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2621AMDABAD MFS2621HMDABAD | AURIX TC38x, TC29x | DAB Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2613AMDDCAD MFS2613HMDDCAD | FS26 + S32K324 + SAJ1110 + AG55X 5G T-BOX | DDC Report, programming and configuration files | ASIL D | HLQFP48 |
| MFS2633AMDALAD MFS2633HMDALAD | S32K3x8 and S32K396 MCU attach | DAL report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDE4AD MFS2633HMDE4AD | S32K396 Reference design | DE4 report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2613AMDH3AD MFS2613HMDH3AD | S32K344 400 V HVBMS Reference design (No VBST) | DH3 report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDAHAD MFS2633HMDAHAD | S32K396 BMS Reference Design | DAH report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDAJAD MFS2633HMDAJAD | S32K358 400 V and 800 V HVBMS Reference design | DAJ report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDC3AD MFS2633HMDC3AD | S32K358 400 V and 800 V HVBMS Reference design (wireless) | DC3 report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDAKAD MFS2633HMDAKAD | S32K358 400 V and 800 V HVBMS Reference design (No VBST) | DAK report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDADAD MFS2633HMDADAD | RH850UA2x for BMS and ZCU Applications (VCORE = 1.09 V) | DAD report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2623AMDAEAD MFS2623HMDAEAD | RH850C, RH850P or RH850F for EPS, BMS, Motor control and DCDC applications (VCORE = 1.25 V) | DAE report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDAMAD MFS2633HMDAMAD | RH850UA2x for ADAS, Smart cockpit and 3.3 V applications (VCORE = 1.09 V) | DAM report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2613AMDAAAD MFS2613HMDAAAD | S32K3+FS26 14V/48V/HV BMS Reference design ASIL D KITBMS_MTR_EVM | DAA report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2613AMDHKAD MFS2613HMDHKAD | S32K3+FS26 BMS ASIL D | DHK report, programming and configuration file | ASIL D | HLQFP48 |
| MFS2633AMDB2AD MFS2633HMDB2AD | S32K3x8 + FS26 Standby support ASIL D Smart-cockpit | DB2 report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2600AMBEDAD SFS2600HMBEDAD | S32K148 for Infotainment application | BED report, programming and configuration file | ASIL B | HLQFP48 |
| SFS2603AMBE6AD SFS2603HMBE6AD | S32K324 for BMS application | BE6 report, programming and configuration file | ASIL B | HLQFP48 |
| SFS2613AMDDJAD SFS2613HMDDJAD | S32K344 for BMS application | DDJ report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2613BMDFKAD SFS2613HMDFKAD | S32K344 for BMS application | DFK report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2620AMBGBAD SFS2620HMBGBAD | AM2634 for OBC application | BGB report, programming and configuration file | ASIL B | HLQFP48 |
| SFS2623AMDF5AD SFS2623HMDF5AD | TC377 for BMS application | DF5 report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2631AMDDYAD SFS2631HMDDYAD | TC387 for inverter application | DDY report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2631AMDEXAD SFS2631HMDEXAD | TC387 for DC/DC application | DEX report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2633AMDDZAD SFS2633HMDDZAD | TC377 for inverter application | DDZ report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2633AMDEPAD SFS2633HMDEPAD | RH850U2A for ADAS application | DEP report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2633AMDEZAD SFS2633HMDEZAD | S32K396 for BMS application | DEZ report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2633AMDFDAD SFS2633HMDFDAD | RH850U2A for ADAS application | DFD report, programming and configuration file | ASIL D | HLQFP48 |
| SFS2633AMDG6AD SFS2633HMDG6AD | SPC58NH for BMS application | DG6 report, programming and configuration file | ASIL D | HLQFP48 |
Note: Any FS26 OTP configuration where VBST is in front-end mode can also be used without it. Connect VBST_FB pin to the VSUP/VSUP_PWR node and follow our recommendations for the other unused pins in section '8. Connection of unused pins' from the FS26 Product datasheet.
Note: Any FS26 OTP configuration where VMONEXT pin is enabled and assigned to the ABIST1 can also be used without it. Connect an external resistor bridge divider to apply 0.8 V at VMONEXT pin.
Note: Each SFS26 part number corresponds to a unique OTP configuration, which is detailed in the FS26 product datasheet in terms of parameters and functionality.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.

LPC551x/S1x: Baseline Arm® Cortex®-M33-Based Microcontroller Family

i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
LPC550x/S0x: Baseline Arm® Cortex®-M33-Based Microcontroller Family

LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family

i.MX RT1180 Crossover MCU with TSN Switch and EdgeLock®

S32K39/37/36 Microcontrollers for Electrification Applications
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
8 documents
Compact List
Please wait while your secure files are loading.
3 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 32 hardware offerings



Additional hardware available. View our featured partner solutions.



























2 hardware offerings


To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 13 trainings