Kinetis® KL0x-48 MHz, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Roll over image to zoom in

Block Diagram

Kinetis L Series KL0x MCUs

Kinetis L Series KL0x MCUs

Features

Ultra-Low-Power

  • Next-generation 32-bit Cortex-M0+ core: 2x more CoreMark/mA than the closest 8/16-bit architecture
  • Single-cycle fast I/O access port facilitates bit banging and software protocol emulation, keeping an 8-bit look and feel
  • Multiple flexible low-power modes, including new compute clocking option which reduces dynamic power by placing peripherals in an asynchronous stop mode
  • LPUART, SPI, I²C, ADC, DAC, LP timer and DMA support low-power mode operation without waking up the core

Memory

  • Up to 32 KB flash with 64-byte flash cache, up to 4 KB RAM
  • Security circuitry to prevent unauthorized access to RAM and flash contents
  • 8 KB ROM and built-in bootloader simplifies the effort to program MCU and allows for easy flash upgrades

Performance

  • Cortex-M0+ core, 48 MHz core frequency over full voltage and temperature range (-40C to +105C)
  • Bit manipulation engine for improved bit handling of peripheral modules
  • Thumb instruction set combines high code density with 32-bit performance
  • Up to 4-ch. DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications

Mixed-Signal

  • 12-bit ADC with configurable resolution, sample time and conversion speed/power
  • Integrated temperature sensor
  • High-speed comparator with internal 6-bit DAC
  • 12-bit DAC with DMA support

Timing and Control

  • One 6-ch. and one 2-ch. 16-bit low-power timer PWM modules with DMA support
  • 2-ch., 32-bit periodic interrupt timer provides time base for RTOS task schedule or trigger source for ADC conversion
  • Low-power timer allows operation in all power modes except for VLLS0
  • Real-time clock with calendar

Human-Machine Interface

  • Capacitive touch sense interface supports up to 16 external electrodes and DMA data transfer
  • GPIO with pin interrupt support, DMA request capability and other pin control options

Connectivity and Communications

  • I²C with DMA support, up to 100 kbps and compatible with SMBus V2 features
  • LPUART and SPI with DMA support

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 64 documents

Compact List

Application Note (29)
Application Note Software (5)
Brochure (1)
Data Sheet (5)
Errata (4)
Fact Sheet (3)
Product Brief (2)
Quick Reference Guide (1)
Reference Manual (6)
Release Note (1)
Selector Guide (1)
User Guide (5)
White Paper (1)

Design Files

Quick reference to our design files types.

2 design files

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

  • Calculators

    EEPROM Emulation Endurance Calculator for Kinetis® L Family

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 16 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training