Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe Kinetis K28 USB Arm® Cortex®-M4 MCUs target applications requiring processing efficiency and extra-large embedded memory with 2 MB Flash and 1 MB SRAM. This microcontroller sub-family is:
3 Input supply voltage rails: (1.2V, 1.8V and 3V) + separate VBAT domain
K28 implements a Power Management Controller supporting Core Voltage Bypass and can be powered by an external PMIC to maximize the power efficiency of the overall system
Packages: 169 MAPBGA (9x9mm2, 0.65mm pitch) and 210 WLCSP (6.9x6.9mm2, 0.4 mm pitch)
Evaluation / Development platform: FRDM-K28F
Evaluation and Development Boards
Kinetis MCU sub-family | Part # | Mask Set | Flash | SRAM | PMC w/ Core Voltage Bypass | Packages | Development board |
---|---|---|---|---|---|---|---|
K28 | MK28FN2M0ACAU15R | 3N96T (recommended) |
2 MB | 1 MB | Yes | 210 WLCSP | FRDM-K28F |
MK28FN2M0AVMI15 | 169 MAPBGA | ||||||
MK28FN2M0CAU15R | 2N96T | 210 WLCSP | |||||
MK28FN2M0VMI15 | 169 MAPBGA | ||||||
K27 | MK27FN2M0AVMI15 | 3N96T (recommended) |
No | 169 MABPGA | |||
MK27FN2M0VMI15 | 2N96T |