Documentation
Quick reference to our documentation types.
1-5 of 64 documents
-
Fact Sheet
Kinetis KL0x MCU Family Fact SheetFeatured
PDFRev 9Jun 23, 2016387.1 KBLSERIESKL0FSEnglish -
Quick Reference Guide
KLQRUG, Kinetis L Quick Reference User GuideFeatured
-
Selector Guide
Kinetis® L Series MCUs Product Selector Guide Featured
PDFRev 4Jun 30, 2018384.8 KBKINETISLMCUSELGDEnglish -
Data Sheet
Kinetis KL03: 48MHz Cortex®-M0+ 8-32KB Flash (16-24pin)
-
Data Sheet
Kinetis KL02: 48MHz Cortex®-M0+ 8-32KB Flash (16-32 pin)
-
Data Sheet
Kinetis KL04: 48MHz Cortex®-M0+ 8-32KB Flash (24-48 pin)
-
Data Sheet
Kinetis KL05: 48MHz Cortex-M0+ 8-32KB Flash (24-48 pin)
-
Reference Manual
Kinetis KL03: 48MHz Cortex-M0+ 8-32KB Flash (16-24pin)
-
Reference Manual
Kinetis Bootloader v1.2.0 Reference Manual
PDFRev 0Jul 21, 20152.4 MBKBTLDR120RMEnglishSign in required -
Reference Manual
Kinetis KL02: 48MHz Cortex-M0+ 32KB Flash (20 WLCSP)
-
Reference Manual
Kinetis KL02: 48MHz Cortex-M0+ 8-32KB Flash (16-32 pin)
-
Reference Manual
Kinetis KL04: 48MHz Cortex-M0+ 8-32KB Flash (24-48 pin)
-
Reference Manual
Kinetis KL05: 48MHz Cortex-M0+ 8-32KB Flash (24-48 pin)
-
Application Note
Tuning I2C Timing In Target Mode
PDFRev 1Apr 4, 2019412.9 KBAN12377English -
Application Note
Kinetis KLx6/KL34 to KL43/KL33/KL27/KL17 Migration
-
Application Note
FFT-Based Algorithm for Metering Applications - Application Note
-
Application Note
Power Management for Kinetis and ColdFire+ MCUs
-
Application Note
Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note
PDFRev 0Feb 9, 2015302.0 KBAN5075English -
Application Note
Production Flash programming best practices for Kinetis K and L MCUs
-
Application Note
Cookbook for SAR ADC measurements
-
Application Note
I2C non-blocking communication
PDFRev 0Oct 21, 2013671.4 KBAN4803English -
Application Note
AN2295: Developer's Serial Bootloader – Application Note
-
Application Note
Deep-dive: Water Tolerance Feature in Touch-Sensing Software Library
PDFRev 0Sep 10, 2013387.0 KBAN4781English -
Application Note
Integrating a Processor Expert driver (LDD) into a non-PEx project
PDFRev 0Aug 14, 20132.2 MBAN4769English -
Application Note
Low-power pin sampling techniques using Kinetis L MCUs
PDFRev 0Jul 29, 2013232.4 KBAN4734English -
Application Note
EMC design tips for Kinetis L MCUs
PDFRev 0Jun 2, 2013341.0 KBAN4747English -
Application Note
AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note
PDFRev 0May 31, 20132.2 MBAN4752EnglishSign in required -
Application Note
AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note
PDFRev 0May 30, 2013477.3 KBAN4753English -
Application Note
Implementing in-software flash programming on Kinetis MCUs
PDFRev 0Apr 17, 2013260.0 KBAN4695English -
Application Note
Migration Guide from S08 to Kinetis L Series MCUs
-
Application Note
I2C Bootloader Design on Kinetis L MCUs
-
Application Note
I2C driver based on interrupt and blocking mechanism for MQX
-
Application Note
Low-cost universal Motor Drive using Kinetis L MCUs
-
Application Note
Secure Bootloader implementation
PDFRev 0Oct 14, 2012272.5 KBAN4605English -
Application Note
Using Kinetis DMA and GPIO to emulate timer functionality
-
Application Note
Using Kinetis Security and Flash Protection Features
PDFRev 1Jun 17, 2012236.6 KBAN4507English -
Application Note
Using CMSIS-DSP Algorithms with MQX and Kinetis® MCUs
PDFRev 0Mar 20, 2012691.7 KBAN4489English -
Application Note
Using Low Power modes on Kinetis MCUs
-
Application Note
Low-Power management with MQX RTOS on Kinetis MCUs
-
Application Note
Prototyping with Tower System MCU development board
PDFRev 0Nov 11, 2011390.5 KBAN4390English -
Application Note
AN3863, Designing Touch Sensing Electrodes - Application Notes
PDFRev 4Jul 20, 2011804.9 KBAN3863English -
Application Note
Writing Touch Sensing Software Using TSI Module
PDFRev 0Jul 12, 2011341.5 KBAN4330English -
User Guide
Kinetis Bootloader Demo Application User's Guide
PDFRev 2Apr 24, 20163.1 MBKBTLDRDEMOUGEnglishSign in required -
User Guide
Kinetis blhost User's Guide
PDFRev 3Apr 24, 2016310.7 KBKBLHOSTUGEnglishSign in required -
User Guide
Getting Started with the Kinetis ROM Bootloader - KBTLDRUG
PDFRev 2Apr 24, 2016467.2 KBKBTLDRUGEnglishSign in required -
User Guide
Kinetis Updater User's Guide
PDFRev 1Jul 21, 20152.2 MBKUPDTRUGEnglishSign in required -
User Guide
Set of general Math and motor control functions for Arm® Cortex®-M0+ Core
PDFRev 0Oct 8, 201322.1 MBCM0MCLUGEnglishSign in required -
Application Note Software
FFT-Based Algorithm for Metering Applications - Application Notes Software
ZIPRev 4.0.0.1Jul 28, 20151.8 MBAN4255SWEnglishSign in required -
Application Note Software
Software Files for AN4734
ZIPRev 0Jul 29, 20135.3 MBAN4734SWEnglish -
Application Note Software
Software files for Application Note AN4655
ZIPRev 0Jan 7, 201313.5 MBAN4655SWEnglish -
Application Note Software
AN4637 Software Files
ZIPRev 0Nov 28, 20122.5 MBAN4637SWEnglishSign in required -
Application Note Software
Software files for Application Note AN4419
ZIPRev 0Sep 27, 20129.0 MBAN4419SWEnglishSign in required -
Errata
Errata Mask 1N86K for Kinetis® KL03Z MCUs
PDFRev 10Nov 3, 2020157.2 KBKL03Z_1N86KEnglish -
Errata
Errata Mask 2N96F (latest rev.) for Kinetis KL04/KL05 MCUs
PDFRev 24 NOV 2013Dec 12, 201386.8 KBKINETIS_L_2N96FEnglish -
Errata
Errata Mask 1N96F (initial rev.) for Kinetis KL04/KL05 MCUs
PDFRev 13 AUG 2013Aug 16, 2013100.4 KBKINETIS_L_1N96FEnglish -
Product Brief
Kinetis KL03: Entry-level low power Cortex-M0+ MCUs
-
Product Brief
Kinetis KL02/4/5: Entry level low power Cortex-M0+ MCUs
PDFRev 3.3Jul 10, 20131.3 MBKL0XPBEnglish -
Release Note
Kinetis Bootloader v1.2.0 Release Notes
PDFRev 0Jul 21, 2015464.9 KBKBTLDR120RNEnglish -
White Paper
Freescale Energy Efficient - Whitepaper
Please wait while your secure files are loading.