
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. The System-on-Chip (SoC) provides both simultaneous and independent operation of IEEE 802.11ac (Wave 2), 1x1 with data rates up to MCS9 (433 Mbit/s), and Bluetooth 5.2 (includes Low Energy (LE)). The SoC also provides Bluetooth Classic and Bluetooth Low Energy (LE) Smart Ready operation.
Host interfaces include SDIO 3.0 and high-speed UART interfaces for connecting Wi-Fi and Bluetooth technologies to the host processor.
The device is designed with two front-end configurations to accommodate Wi-Fi and Bluetooth on either separate or shared paths:
Wireless modules based on the NXP 88W8987 are offered by leading module manufacturers.
Choose a diagram:

Note: To see the product features close this window.
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-CM358 |
SDIO | UART | -30 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.65 | CE, FCC, IC, Japan | i.MX / i.MX RT |
|
AW-CM358AN |
SDIO | UART | -30 to 85 | Embedded antenna | 1 | SMD | 28 x 18 x 2.65 | CE, FCC, IC, Japan, NCC, China | i.MX / i.MX RT |
|
AW-CM358MA |
SDIO | UART | -30 to 85 | U.FL Connector(s) | 1 | M.2 E-Key | 30 x 22 x 2.93 | CE, FCC, IC, Japan | i.MX / i.MX RT |
|
AW-PU510 |
0 to 70 | U.FL Connector(s) | 1 | SOM (Voice/Video) | 46 x 39 x 2.95 | CE, FCC, IC, Japan | i.MX 8M Mini | ||
|
AW-PU551 |
0 to 70 | U.FL Connector(s) | 1 | SOM (Voice/Video) | 46 x 39 x 2.95 | CE, FCC, IC, Japan | i.MX 8M Nano | ||
|
LBEE5QD1ZM-572 |
SDIO | UART | -30 to 85 | Antenna pin(s) | 1 | SMD | 10.2 x 9.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
|
ENWF9408A1EF |
SDIO | UART, SDIO | -30 to 85 | Chip or Pin | 1 | SMD | 24 x 12 x 2.8 | EU, CE RED, FCC, ISED | i.MX 6/7/8, i.MX RT |
|
ENWF9408A2EF |
SDIO | UART, SDIO | -30 to 85 | Chip or Pin | 1 | SMD | 24 x 12 x 2.8 | EU, CE RED, FCC, ISED | i.MX 6/7/8, i.MX RT |
|
JODY-W263-00A |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104; FCC/ISED, RED/UKCA,GITEKI,NCC,KCC,ANZ,BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-01A |
SDIO | UART, PCM | -40 to 105 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104; FCC/ISED, RED/UKCA,GITEKI,NCC,KCC,ANZ,BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-10B |
SDIO | UART, PCM/I²S | -30 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
M2-JODY-W263-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connectors | 2 | M.2 card | 22.0 x 30.0 x 4.2 | HW qual: AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8 i.MX RT |

i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR

i.MX 8M Nano Family - Arm® Cortex®-A53, Cortex-M7
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 34 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.
5 hardware offerings



Additional hardware available. View our featured partner solutions.


3 hardware offerings



To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 trainings