i.MX 8QuadMax Multisensory Enablement Kit (MEK)

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V PMIC Solutions

Features

Processor

  • NXP i.MX 8
  • 2x Cortex-A72 @ up to 1.6 GHz
  • 4x Cortex-A53 @ up to 1.2 GHz
  • 1 MB L2 cache
  • 2x Cortex-M4 @ 266 MHz

Power Management

  • NXP MMPF8100/8200 PMIC

Memory

  • LPDDR4 memory, x64
  • 32 GB eMMC 5.1
  • 64 MB Octal SPI Flash

Display/Camera Connectors

  • 2x MIPI / LVDS connectors
  • Camera MIPI-CSI 4-lanes each

Audio

  • Audio codec
  • Microphone and headphone jacks

Connectivity

  • 1x full-size SD/MMC card slot
  • 10/100/1000 Ethernet port
  • 1x USB 3.0 Type C

Debug

  • JTAG connector
  • Serial to USB connector

Additional Features

  • NXP 3-axis accelerometer and eCompass [not populated]
  • NXP Gyroscope
  • NXP Light Sensor
  • NXP Pressure Sensor
  • RGB LED
  • Power supply

OS Support

  • Linux
  • Android
  • FreeRTOS

Expansion Connector

  • M.2 Connector (PCIe, USB, UART, I²C and I²S)

Buy Options

MCIMX8QM-CPU-Image

Click to expand

MCIMX8QM-CPU
Active

i.MX 8QuadMax Multisensory Enablement Kit (MEK).

$1206.35 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 49 documents

Compact List

Fact Sheet (1)
Quick Reference Guide (1)
Release Note (6)
Supporting Information (40)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Software

Quick reference to our software types.

1-5 of 165 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?