MIMXRT1064-EVK: i.MX RT1064 Evaluation Kit

Overview

Features

Features

i.MX RT1064 Evaluation Kit

i.MX RT1064 Evaluation Kit

i.MX RT1064 Evaluation Kit Angle

i.MX RT1064 Evaluation Kit Angle

i.MX RT1064 Evaluation Kit Bottom

i.MX RT1064 Evaluation Kit Bottom

i.MX RT1064 Evaluation Kit LCD

i.MX RT1064 Evaluation Kit LCD

i.MX RT Crossover Processors

i.MX RT Crossover Processors thumbnail

i.MX RT1050 running an Embedded Wizard powered GUI Application

i.MX RT1050 running an Embedded Wizard powered GUI Application thumbnail

uClinux demo running on the NXP EVK board

uClinux demo running on the NXP EVK board thumbnail

i.MX RT1050 EVK with Storyboard Suite Demo Applications

i.MX RT1050 EVK with Storyboard Suite Demo Applications thumbnail

Transfer learning between edge nodes

Transfer learning between edge nodes thumbnail

Kit Contains

Supported Devices

Target Applications

MCUXpresso Software and Tools

MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.

MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.

MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.