CodeWarrior® for MCUs (Eclipse IDE) - ColdFire®, 56800/E DSC, Kinetis®, Qorivva® 56xx, RS08/S08, S12Z v11.0

Overview

Features

C Perspective

C Perspective

Creating an MQX Lite Project CodeWarrior

Video

Work Processor Expert® Components Codewarrior

Video

Processor Expert® Code Model CodeWarrior

Video

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Supported Devices

System Requirements

  • 2.6GHz Pentium® compatible processor or better
  • 4GB RAM
  • 20GB (When installing full product or updates for all architectures)
  • 400MB on Windows system disk
  • DVD drive for installation
  • USB port for communications with target hardware
  • Ethernet port for communications with target hardware (optional)

Support Policy

  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Get Started

"How to" Videos (Licensing)

List of our most frequently asked questions in regards to licensing and registration of CodeWarrior® products.

Please contact NXP support for any additional questions or problems regarding your CodeWarrior® product. If you need to register or obtain a license for your CodeWarrior® product, please visit the CodeWarrior® License Information section.


License Manager Installers

These downloads contain the necessary software to install the FLEXlm license manager.  The license manager software should be installed on the license server machine which will facilitate floating licenses for your NXP product.

Please locate below the appropriate download for your license server machine.  If you are not sure, you should consult with your license server administrator.

Below is a table that outlines which Operating System versions we officially support and test with our license manager.
NOTE: Any installation or use outside of this scope will not be officially supported.


Installer Versions Supported 
 Windows  Win2003, Win2008, Win7
 Linux   Red Hat EP v5.x, Red Hat EP v6.x, SUSE 11 Ubuntu 12.04


USB Dongle Drivers

These downloads are applicable for using a USB dongle to license your NXP product. You should receive documentation within your USB dongle kit that has detailed instructions for getting your product up and running with a license tied to the dongle. These downloads along with the most recent Dongle QuickStart Guide are listed below for your convenience.

  • lmtools for Windows (64-bit)
  • LMTOOLS is a graphical user interface to the license manager tools allowing setup and configuration of your FLEXlm license server.

  • Type: IDE - Debug, Compile and Build Tools
  • lmtools for Windows (32-bit)
  • LMTOOLS is a graphical user interface to the license manager tools allowing setup and configuration of your FLEXlm license server.

  • Type: IDE - Debug, Compile and Build Tools

Specifications

  • Eclipse IDE version: 4.2.1
  • Host platforms
    • Microsoft® Windows XP 32-bit and 64-bit (Professional Edition)
    • Microsoft Windows 7 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 8 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 10 32-bit and 64-bit
  • Language support
    • Assembly
    • C/C ++
  • Build tools output formats:
    • ELF/DWARF 2.0
    • NXP S-Record (previously Motorola S19 files)
    • Intel® hex

Host Target Interfaces

  • Open Source BDM
  • Open Source JTAG
  • OpenSDA
  • CodeWarrior USB TAP
  • CodeWarrior Ethernet TAP
  • Cyclone MAX (P&E Microcomputer Systems)
  • Cyclone PRO (P&E Microcomputer Systems)
  • Cyclone Universal [FX] (P&E Microcomputer Systems)
  • J-Link (Segger)
  • J-Trace (Segger)
  • USB BDM Multilink (P&E Microcomputer Systems)
  • USB Multilink PPCNEXUS (P&E Microcomputer Systems)
  • USB Multilink Universal [FX] (P&E Microcomputer Systems)
  • Tracelink (P&E Microcomputer Systems)