MCX A25: Enhanced Mainstream Arm® Cortex® M33 MCU with 180 MHz for PC Accessories and Motor Control

Roll over image to zoom in

Block Diagram

MCX A255 and MCX A256

MCX-A255-A256-BD

Features

Core Platform

  • Arm® Cortex®-M33 180MHz

Processing Accelerators

  • SmartDMA, coprocessor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: Up to 1024 kB Flash with ECC (supports one-bit correction and two-bit detection)
  • Cache Engine with 8 kB RAM
  • Up to 256 kB RAM of which 8 kB is shared with cache, configurable as up to 8 kB RAM with ECC (support one-bit correction and two-bit detection)
  • All RAM can be retained down to Deep Power-down mode
  • ROM

Peripherals

  • Analog
    • 2x 16-bit ADC
      • Up to 3.2 Msps in 16-bit mode, and 4 Msps in 12-bit mode
      • Up to 43 ADC Input channels total (depending on the package)
      • Integrated temperature sensor
    • 1 x 12-bit DAC
      • Up to 1 Msps
    • 2 x High-speed Comparators with 8 input pins and 8-bit DAC as internal reference
      • 1x LPCMP is functional down to Deep Power-down mode
    • 1x OPAMP without PGA
    • Advanced Motor Control
      • Up to 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of PWM (no Nanoedge module)
      • Up to 2x Quadrature Encoder/Decoder (eQDC)
      • 2x AOI (AND/OR/Invert) module supports up to 4 output triggers
  • Timers
    • 5 x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode and external count input. Specific timer events can be selected to generate DMA requests
    • Low power timerer
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Microtick timer (UTICK)
    • OS event timer
    • RTC timer without external 32 kHz input
  • Communication Interfaces for Connectivity
    • 2x LPSPI, 4x LPI2C, 5x LPUART
    • 1x I3C
    • USB Full-speed (Device/Host) with on-chip FS PHY
    • 1x FlexCAN with FD
    • FlexIO

Security

  • EdgeLock Accelerator
    • PKC (Public Key Cryptography), supports ECC and RSA encryption and decryption
    • SGI (Secure Generic Interface), provides AES256, SHA-2 and key generation/derivation
    • Secure key store with key usage policies (protection of platform integrity, manufacturing and applications keys)
  • 128-bit Universal unique identifier (UUID) per device in accordance with IETF's RFC4122 version5 specification
  • Device life cycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
    • Code watchdog for code flow integrity checking
    • Glitch attack resistant keyed access (Glikey) to security sensitive registers
    • 6x Passive anti tamper detect
  • Secure Installer for secure manufacturing and IP theft protection in untrusted factory

MCUXpresso Developer Experience

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?