MCX A26: Arm® Cortex®-M33 Mainstream MCU with Rich Serial Peripherals

Roll over image to zoom in

Block Diagram

MCX A26

MCX-A26 Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 240MHz

Processing Accelerators

  • SmartDMA co-processor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: Up to 1024 kB Flash with error correction code (ECC) (supports one-bit correction and two-bit detection)
  • Cache Engine with 8 kB RAM
  • Up to 256 kB RAM, including 8 kB shared with cache, configurable as ECC-protected RAM (supports one-bit correction and two-bit detection)
  • All RAM can be retained down to Deep Power-down mode
  • ROM

Peripherals

  • Analog
    • 2x 16-bit analog-to-digital (ADC)
      • Up to 3.2 Msps in 16-bit mode, and 4 Msps in 12-bit mode
      • Up to 43 ADC Input channels total (depending on the package)
      • Integrated temperature sensor
    • 1 x 12-bit digital-to-analog (DAC)
      • Up to 1 Msps
    • 2 x High-speed comparators with 8 input pins and 8-bit DAC as internal reference
      • 1x low-power analog comparator (LPCMP) is functional down to Deep Power-down mode
    • 1x operational amplifier (OPAMP) without programamble gain amplifier (PGA)
    • Advanced Motor Control
      • Up to 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of pulse width (PWM) (no Nanoedge module)
      • Up to 2x Quadrature Encoder/Decoder (eQDC)
      • 2x AOI module supports up to 4 output triggers
  • Timers
    • Includes 5x 32-bit general-purpose asynchronous timers, low-power timer, frequency measurement timer, windowed watchdog timer, wake timer, microtick timer (UTICK), OS event timer, and RTC timer (no external 32 kHz input required)
    • Low power timer
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Microtick timer (UTICK)
    • OS event timer
    • Real-time clock (RTC) timer without external 32 kHz input
  • Communication Interfaces for Connectivity
    • 2x low-power serial peripheral interface (LPSPI), 4x low-power inter-integrated circuit (LPI2C), 6x ow-power universal asynchronous receiver-transmitter (LPUART)
    • 1x Improved Inter-Integrated Circuit (I3C)
    • USB Full-speed (Device/Host) with on-chip full-speed physical layer (FS PHY)
    • 1x FlexCAN with flexible data-rate (FD)
    • 2x FlexCAN with FD
  • Human-machine interface (HMI)
    • FlexIO
    • Segment LCD supports 4x44

Security

  • EdgeLock Accelerator
    • Public Key Cryptography (PKC), supports ECC and RSA encryption and decryption
    • Secure Generic Interface (SGI), provides AES256, SHA-2 and key generation/derivation
    • Secure key store with key usage policies (protection of platform integrity, manufacturing and applications keys)
  • 128-bit niversal unique identifier (UUID) per device in accordance with IETF's RFC4122 version 5 specification
  • Device life cycle management
  • Flash read, write and execute permission protected by memory boundary controller (MBC) and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
    • Code watchdog for code flow integrity checking
    • Glitch attack resistant keyed access (Glikey) to security sensitive registers
    • 6x Passive anti tamper detect
  • Secure Installer for secure-manufacturing and IP theft protection in untrusted factory

Packaging

  • WFBGA169 7x7mm, LQFP144 20x20mm, LQFP100 14x14mm, LQFP64 10x10mm

MCUXpresso Developer Experience

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (5)
Application Note Software (2)
Data Sheet (1)
Reference Manual (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?