i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, Arm® Cortex®-A9 Core

Roll over image to zoom in

Block Diagram

i.MX 6Solo Multimedia Applications Processor Block Diagram

i.MX 6Solo Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 1x Arm® Cortex®-A9 up to 1 GHz
  • 512 KB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 3D
    • Vivante GC880
    • 35Mtri/s 266Mpxl/s Open GL ES 2.0
  • GPU 2D(Vector Graphics)
    • Emulated on GPU 3D
  • GPU 2D(Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • 1080p30 + D1
  • Video Encode
    • 1080p30 H.264 BP/ Dual 720p encode
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (2 lanes)

Memory

  • DDR
    • 32 bit LP-DDR3/LV-DDR3
  • NAND
    • SLC/MLC, 40-bit ECC, ONFI2.2, DDR

Connectivity

  • Automotive
    • FlexCAN
    • MLB
  • Four USB2.0
    • 1x HS OTG + PHY
    • 1x Host + PHY
    • 2x Host USB HSIC
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 3x SD/MMC 4.4, 1x SDXC
    • 4x SPI, 5x UART, 3x I²C
    • MIPI-HSI
    • PCIe 2.0 (1 lane)

Display

  • 2 x WXGA (1366x786)
  • EPDC, LVDS, Parallel, MIPI-DSI

Advanced Power Management

  • PMU integration
  • NXP® PF100 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper detection

Package and Temperature

  • 21 x 21 mm 0.8 mm BGA
  • Consumer (0C to +95C), up to 1 GHz
  • Industrial (-40C to +105C), up to 800 MHz
  • Automotive (-40C to +125C), AEC-Q100, up to 800 MHz GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 63 documents

Compact List

Application Note (27)
Brochure (1)
Data Sheet (3)
Errata (1)
Fact Sheet (1)
Product Change Notice (1)
Reference Manual (2)
Release Note (2)
Supporting Information (18)
Technical Notes (6)
User Guide (1)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 30 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 103 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?