Ultra-Low-Voltage Translating 24-Bit Fm+ I²C-Bus/SMBus I/O Expander

Product Details

Features

Key Features

  • I²C-bus to parallel port expander
  • 1 MHz Fast-mode Plus I²C-bus
  • Operating power supply voltage range of 0.8 V to 3.6 V on the I²C-bus side
  • Allows bidirectional voltage-level translation and GPIO expansion between 0.8 V to 3.6 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V, 5.5 V Port P
  • Low standby current consumption: 2.0 µA typical at 3.3 V VDD(P)
  • Schmitt trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
    • Vhys = 0.05 V (typical) at 0.8 V
    • Vhys = 0.18 V (typical) at 1.8 V
    • Vhys = 0.33 V (typical) at 3.3 V
  • 5.5 V tolerant I/O ports and 3.6 V tolerant I²C-bus pins
  • Active LOW reset input (RESET)
  • Open-drain active LOW interrupt output (INT)
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Output port configuration: bank selectable or pin selectable push-pull or open-drain output stages
  • Interrupt status: read-only register identifies the source of an interrupt
  • Interrupt edge specification on a bit-by-bit basis
  • Interrupt individual clear without disturbing other events
  • Read all interrupt events without clear
  • Switch debounces hardware
  • General call software reset
  • I²C software Device ID function

ESD Protection Exceeds JESD 22

  • 2000 V Human-Body Model (A114-A)
  • 1000 V Charged-Device Model (C101)

Packages

  • TSSOP32
  • HUQFN32
  • VFBGA36

Bit-Wise I/O Programming Features

  • Output drive strength: four programmable drive strengths to reduce rise and fall times in low-capacitance applications
  • Input latch: Input Port register values changes are kept until the Input Port register is read
  • Pull-up/pull-down enable: floating input or pull-up/pull-down resistor enable
  • Pull-up/pull-down selection: 100 kΩ pull-up/pull-down resistor selection
  • Interrupt mask: mask prevents the generation of the interrupt when input changes state to prevent spurious interrupts

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (3)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Training

Support

What do you need help with?